Model LDP-3811
Specifically designed to drive low power laser diodes, the LDP-3811 is a microprocessor-controlled current source with two operational modes, CW or pulsed. Offering a dual range 200/500 mA output, it has the flexibility to meet a variety of lower power laser diode testing needs. The standard GPIB interface with trigger in/out functions allow complete system integration with other lab equipment, and improve the accuracy, ease, and speed of data gathering and remote measurement. The intuitive front panel allows easy adjustment of CW or pulsed operating modes and parameters.
The LDP-3811 offers complete laser diode protection and safety features such as current limits and output shorting circuits, along with operational and power transient protection.
Complete System Integration
Remote instrument operation is available on the LDP-3811 through an IEEE488/GPIB interface. All instrument controls and functions are accessible through the interface for easy remote programming and control in automated test systems where repeatable and accurate test sequencing, measurements, and data handling are required. Whether the application is data intensive LIV testing, pulsed control for thermal characterization, or R&D evaluations, remote operation of the 3811 saves time and ensures systematic data collection and instrument operation.
TTL level triggers are incorporated into the LDP-3811 to control output pulses and to initiate corresponding measurements from other instruments without a command program.
CW or Pulsed Operation
The LDP-3811 operates as a dual range current source in both CW and pulsed mode. High setpoint accuracy and a low noise stable output current assures confidence in laser diode CW or pulsed measurements. Adjustable current limits, and transient suppression in any operating mode protect the laser diode under test.
Adjustable Pulse Parameters
The LDP-3811 is designed for quick and easy instrument operation permitting precise pulse control. Pulse modes and parameters are logically grouped together allowing easy adjustment of pulse width, duty cycle and frequency. A selection of pulse operating modes includes constant duty cycle and constant pulse repetition interval (PRI). In constant duty cycle mode, the set duty cycle is maintained while adjusting pulse widths. In constant PRI mode, the set pulse interval is maintained while adjusting pulse width. The bright 4-digit LED display is easy to view in laboratory environments while precision digital tuning is accomplished with the front panel adjustment knob.
Put Our Expertise to Work
ILX Lightwave is a recognized world leader in laser diode instrumentation and test systems. Our products are not only renowned for their reliability, quality, and value, theyre backed up by industry leading after sales support.
Specifications
Full specifications can be found in the LDP-3811 Brochure .
|
|
LDP-3811
|
| Output Current |
| Output Current Range |
0-500 mA |
| Output Current Resolution |
100 µA |
| Output Current Accuracy |
±0.5% FS (full scale) |
| Short-term Stability (1 hr) |
< 100 ppm FS |
| Long-term Stability (24 hr) |
< 200 ppm FS |
| Output Current Pulsed Mode |
| Programmable Pulse Width Range |
0.1 - >1000 µsec |
| Resolution |
0.1 µsec |
| Risetime |
<25 ns |
| General |
| Power Requirements |
90105 VAC / 105125 VAC / 210230 VAC / 220250 VAC |
| Dimensions, l x w x h |
10.6 x 8.4 x 3.5 |
| Weight |
5.2 kg (11.4 lbs) |
For additional questions contact ILX Lightwave directly at 800-459-9459 or sales@ilxlightwave.com.
LDP-3811 Models
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
LDP-3811 |
Pulsed Laser Diode Driver, 500 mA, GPIB, 120 VAC |
3 |
3 Weeks |
5995 |
$5,995.00 |
ADD |
|
LDP-3811-H |
Pulsed Laser Diode Driver, 500 mA, GPIB, 240 VAC |
6 |
6 Weeks |
5995 |
$5,995.00 |
ADD |
|
LDP-3811-I |
Pulsed Laser Diode Driver, 500 mA, GPIB, 220 VAC |
2 |
2 Weeks |
5995 |
$5,995.00 |
ADD |
|
LDP-3811-J |
Pulsed Laser Diode Driver, 500 mA, GPIB, 100 VAC |
2 |
2 Weeks |
5995 |
$5,995.00 |
ADD |
Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
RM-124 |
Single Rack Mount Kit, LDP-3811 Series |
0 |
In Stock |
80 |
$80.00 |
ADD |
|
CC305S |
Current Source/Laser Mount Interconnect, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC355S |
Current Source/Laser Mount Interconnect, 5 meter, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC305H |
Current Source/Laser Mount Interconnect, max 6 Amp, 7W2 to DB9 |
0 |
In Stock |
90 |
$90.00 |
ADD |
|
CC306S |
Unterminated Current Source Cable, max 5 Amp, DB9 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
Suggested Mounts