The LDC-3916 Laser Diode Controller offers 16 channels of laser diode current source and temperature control in a space saving rack mountable instrument for simultaneous control of both current and temperature of up to 16 laser diodes in one mainframe. ILX Lightwave developed the LDC-3916 for multiple pump control in optical amplifi er testing. The high stability, low noise current and temperature controllers also make the 3916 suitable for low-channel count burn-in systems or, coupled with ILXs 16-channel laser diode mount, a 16 channel DFB source bank.
A wide variety of laser control modules are available including laser controller modules, dual channel laser current source, and dual channel temperature control modules. Controller modules source up to 1.5A of laser current with an integrated 9W temperature controller. Dual laser current source modules, with two isolated outputs, source up to 1A per channel, while dual temperature control modules provide two independent 9W outputs for control of up to 32 laser diodes per mainframe.Remote operation for independent control of all 16 channels is provided through an IEEE488 GPIB interface or RS-232 serial interface.
Front Panel Interface Provides Simple Operation
The bright vacuum fluorescent display is readable from almost any angle. Status screens show four channels at once and scroll both directions to easily view any channel. You can monitor operations, change setpoints, and turn any output on or off from the status menu. Plus, you can define any two parameters displayed on the status screen for each channel.
For initual or detailed setup, simple and intuitive menus supported by screen specific soft keys quickly configure annd operate each channel. Menu depths have been limited to keep the front panel operation concise, while more sophisticated operations are reserved for the GPIB interface. An All Channel menu facilitates initial setup, and 10 storage bins allow you to save and recall all instrument settings. Setpoints and other values can be entered through a numeric keypad, up/down arrow keys, or the rotary adjustment knob.
Powerful GPIB Interface
A powerful master processor platform drives the LDC-3916 controller, communicating with all sixteen microprocessor-controlled modules. When coupled with the HS488TNT chipset GPIB technology from National Instruments®, the LDC-3916 provides all of the necessary processing capabilities for automated production testing. With microprocessors on each module, the mainframe master manages 16 independent control channels quickly and reliably. Free LabVIEW® instrument drivers are available.
Support Future System Expansion
Designed to provide the most efficient and and safest control available for multiple laser diodes, each module's control functions are managed locally and communicated to the master
processor. On-board intelligence simplifies future addition of modules since all operational and calibration data is stored in the module. Simply plug in the new module and power up the system. The mainframe never needs to leave the rack.
LDC-3926 State-of-the-Art Laser Diode Current Source
The LDC-3926 current source topology uses an innovative, proprietary control loop and incorporates the latest techniques for signal fi ltering and circuit board shielding. Adjustable voltage limit and faster shutoff help prevent dangerous reconnect transients that can occur from intermittent connections between controller and laser diode. Investment in this instrument provides assurance for safe, worry-free testing and control of higher power laser diodes.
Operational modes including constant current in low or high bandwidth or constant optical power are selectable from the front panel or via the remote interface. Measurement of the laser diode forward voltage is provided with 4-wire accuracy for production environments where longer cable runs are common. A single, rear panel modulation port provides direct
modulation of each channels laser current and supports external modulation bandwidths of up to 1MHz (lower current modules). Individual channel modulation ports are available on request.
High Stability TEC Control
Achieve up to ±0.007°C temperature stability with the low noise temperature controller modules. The temperature control circuits optimize temperature settling times with a smart
integrator control loop with expanded gain setting ranges. All TEC control modules for the LDC-3916 include voltage measurement capabilities and internal thermistor current selection
via front panel or remotely for control over a wide temperature range.
Flexible Control Over a Wide Range of Applications
By combining true modularity and high channel density, the LDC-3916 easily adapts to a wide variety of applications. This system can be used for controlling multiple pump lasers in amplifier test or low channel count burn-in applications. When coupled with ILXs LDM-4616 16-channel laser diode mount, the LDC-3916 can provide a cost effective DWDM optical source test set. For picometer tuning of wavelengths, select the LDC-3916371 module with 0.01 °C temperature setpoint resolution.
Mainframe Specifications
For full product specifications, see the LDC-3916 Brochure .
| Power Requirements |
User Configurable |
| Maximum Power Consumption |
120V, 220V, 240V; 50-60 Hz; selectable voltage |
| Chassis Ground |
4 mm banana jack |
| Size (H x W x D) |
5.25" x 18.98" x 25.7" |
| Mainframe Weight |
91 lbs.; 41 kg. |
| Operating Temperature |
0 to 40°C |
| Storage Temperature Range |
-40 to 70°C |
| Output Connector |
24-pin IEEE-488 (GPIB); 9-pin D-sub (RS-232) |
| Computer Interface |
GPIB, RS-232 |
Laser and TE Control Module Specifications
For full product specifications, see the LDC-3916 Brochure .
|
Model |
LDC-3916371
|
LDC-3916372
|
LDC-3916374
|
LDC-3916376
|
| Laser Diode Current Source |
| Output Current Range |
0-500 mA |
0-500 mA |
0-1000 mA |
0-1500 mA |
| Output Current Resolution |
0.01 mA |
0.01 mA |
0.01 mA |
0.03 mA |
| Laser Output Compliance Voltage |
0-6.0 V |
0-6.0 V |
0-6.0 V |
0-4.75 V |
| Current Output Short-Term Stability (1 h) |
<20 ppm |
<20 ppm |
<20 ppm |
<20 ppm |
| Current Output Long-Term Stability (24 h) |
<50 ppm |
<50 ppm |
<50 ppm |
<50 ppm |
| Laser Output Noise/Ripple (rms) Hi BW |
<2.5 µA |
<4 µA |
<4 µA |
<4 µA |
| Laser Output Noise/Ripple (rms) Lo BW |
5 µA |
5 µA |
5 µA |
8 µA |
| Photodiode Current Range |
0 - 5000 µA |
0 -5000 µA |
0 - 5000 µA |
0 - 5000 µA |
| Photodiode Current Resolution |
0.1 µA |
0.1 µA |
0.1 µA |
0.1 µA |
| Temperature Controller |
| Temperature Range |
5 to 50 °C |
99.9 to 199.9 °C |
99.9 to 199.9 °C |
99.9 to 199.9 °C |
| TEC Short-Term Stability (1 h) |
<±0.007 °C |
<±0.007 °C |
<±0.007 °C |
<±0.007 °C |
| TEC Output Long-Term Stability (24 h) |
<±0.01 °C |
<±0.01 °C |
<±0.01 °C |
<±0.01 °C |
| TEC Ripple/Noise (rms) |
<1 mA |
<1 mA |
<1 mA |
<1 mA |
| Range TE Voltage |
-9.999 to 9.999 V |
-9.999 to 9.999 V |
-9.999 to 9.999 V |
-9.999 to 9.999 V |
Current Source Module Specifications
For full product specifications, see the LDC-3916 Brochure .
|
Model |
LDC-3916332
|
LDC-3916334
|
LDC-3916338
|
| Number of Outputs |
2 |
2 |
1 |
| Output Current Range |
0-500 mA |
0-1000 mA |
0-3000 mA |
| Output Current Resolution |
0.01 mA |
0.02 mA |
0.08 mA |
| Laser Output Compliance Voltage |
0-6.0 V |
0-6.0 V |
0-4.5 V |
| Laser Output Noise/Ripple (rms) Hi BW |
<30 µA |
<24 µA |
<36 µA |
| Laser Output Noise/Ripple (rms) Lo BW |
<24 µA |
<22 µA |
<24 µA |
| Current Output Short-Term Stability (1 h) |
<50 ppm |
<50 ppm |
|
| Current Output Long-Term Stability (24 h) |
<20 ppm |
<20 ppm |
|
| Laser Output Noise/Ripple (rms) Hi BW |
<30 µA |
<24 µA |
<36 µA |
| Photodiode Current Range |
0-5000 µA |
0-5000 µA |
|
| Photodiode Current Resolution |
0.1 µA |
0.1 µA |
|
| Photodiode Current Accuracy |
±2 µA |
±2 µA |
|
| Photodiode Reverse Bias |
0-5 V |
0-5 V |
|
| External Modulation Bandwidth Hi BW |
1 MHz |
1 MHz |
0.6 MHz |
| External Modulation Bandwidth Lo BW |
30 kHz |
30 kHz |
30 kHz |
Temperature Control Module Specifications
For full product specifications, see the LDC-3916 Brochure .
|
Model |
LDC-3916550
|
LDC-3916558
|
| Number of Outputs |
2 |
1 |
| Temperature Range |
99 to 150 °C |
99 to 150 °C |
| TEC Short-Term Stability (1 h) |
<±0.007 °C |
<±0.007 °C |
| TEC Output Long-Term Stability (24 h) |
<±0.01 °C |
<±0.01 °C |
| TEC Ripple/Noise (rms) |
<1 mA |
<1 mA |
| Range TE Voltage |
-9.999 to 9.999 V |
-10.75 to 10.75 V |
For additional questions contact ILX Lightwave directly at 800-459-9459 or sales@ilxlightwave.com.
LDC-3916 Models
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
LDC-3916 |
16-Channel Modular Laser Diode Controller, GPIB, Universal |
0 |
In Stock |
6395 |
$6,395.00 |
ADD |
|
LDC-3916332 |
Dual Laser Diode Driver Module, 500 mA, LDC-3908/3916/3926 |
0 |
In Stock |
1995 |
$1,995.00 |
ADD |
|
LDC-3916334 |
Dual Laser Diode Driver Module, 1000 mA, LDC-3908/3916/3926 |
2 |
2 Weeks |
1995 |
$1,995.00 |
ADD |
|
LDC-3916338 |
Laser Diode Driver Module, 3000 mA, LDC-3908/3916/3926 |
0 |
In Stock |
1525 |
$1,525.00 |
ADD |
|
LDC-3916371 |
High Resolution Combination Module, 500 mA LDD, 9W TEC, LDC-3908/3916/3926 |
0 |
In Stock |
2045 |
$2,045.00 |
ADD |
|
LDC-3916372 |
Combination Controller Module, 500 mA LDD, 9W TEC, LDC-3908/3916/3926 |
0 |
In Stock |
2045 |
$2,045.00 |
ADD |
|
LDC-3916374 |
Combination Controller Module, 1000 mA LDD, 9W TEC, LDC-3908/3916/3926 |
2 |
2 Weeks |
2045 |
$2,045.00 |
ADD |
|
LDC-3916376 |
Combination Controller Module, 1500 mA LDD, 9W TEC, LDC-3908/3916/3926 |
0 |
In Stock |
2250 |
$2,250.00 |
ADD |
|
LDC-3916550 |
Dual TEC Controller Module, 9W, LDC-3908/3916/3926 |
3 |
3 Weeks |
2050 |
$2,050.00 |
ADD |
|
LDC-3916558 |
TEC Controller Module, 24W, LDC-3908/3916/3926 |
0 |
In Stock |
1550 |
$1,550.00 |
ADD |
|
LDC-3926 |
16-Channel Modular High Power Laser Diode Controller, GPIB, Universal |
6 |
6 Weeks |
7195 |
$7,195.00 |
ADD |
|
LDC-3926339 |
High Power Laser Diode Driver Module, 6000 mA, LDC-3926 Series |
2 |
2 Weeks |
1995 |
$1,995.00 |
ADD |
|
LDC-3926559 |
High Power TEC Controller Module, 48 W, LDC-3926 Series |
6 |
6 Weeks |
1795 |
$1,795.00 |
ADD |
Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
RM-137 |
Single Rack Mount Kit for LDC-3908/3916/3926, 20.5” |
0 |
In Stock |
95 |
$95.00 |
ADD |
|
RM-138 |
Single Rack Mount Kit for LDC-3908/3916/3926, 25” |
0 |
In Stock |
95 |
$95.00 |
ADD |
|
CC305S |
Current Source/Laser Mount Interconnect, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC355S |
Current Source/Laser Mount Interconnect, 5 meter, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC316M |
Current Source/Laser Mount Interconnect, 8 cables, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
465 |
$465.00 |
ADD |
|
CC306S |
Unterminated Current Source Cable, max 5 Amp, DB9 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
|
CC505S |
TE Controller/Laser Mount Interconnect, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC550S |
TE Controller/Laser Mount Interconnect, 5 meter, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC516M |
TE Controller/Laser Mount Interconnect, 8 cables, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
465 |
$465.00 |
ADD |
|
CC501S |
Unterminated TE Controller Cable, max 5 Amp, DB15 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
Suggested Mounts