The LDC-3900 Series Modular Laser Diode Controllers features 4, 8 or 16 channels with up to 32 isolated outputs for controlling multiple laser diodes. Modules include current sources with maximum outputs from 200mA to 8A, TE (thermoelectric) controller modules with up to 48W of power and voltage measurement, and controller modules with laser control from 200mA to 2A and integrated 12W TE control.
An independent power supply powers each channel, providing protection and stability for your laser diode. Every module incorporates low noise, high stability performance, and ILX Lightwaves unmatched laser diode protection topologies including independent current limits and laser diode shorting relays.
Remote communication through an IEEE/GPIB interface simplifies testing and control of multiple devices. LabVIEW® drivers are also available for any combination of mainframe
and module.
Wide Range of Modules
Five current source modules and five combination modules along with two TE controller only modules make the LDC-3900-120V configurable for many laser diode testing and control applications. Each module is electrically floating or fully isolated from all other modules. This allows you to configure your laser diode test system without the worry of potential laser diode damaging ground loops.
Current Source Modules
The LDC-3900-120V current source design offers superior laser protection and low noise, high stability performance. These modules also features a photo-diode measurement circuit for devices with backfacet monitor photodiode and analog modulation up to 500kHz for dithering the laser current for wavelength tuning. Five different current source modules up to 8A can be driven in any one of the following modes:
- Constant current, low bandwidth
- Constant current, high bandwidth
- Constant optical power
Highly Stable Temperature Control
The LDC-3900 Series TEC modules control temperature of your devices with 32W of power. These TEC modules offer maximum flexibility with a choice of operating modes and temperature sensors covering thermistors, IC, and RTDs. A low noise, biopolar output with TE voltage measurement and an ultra-stable topology achieves stabilities better than 0.005°C. A smart integrator control loop, programmable from the front panel or through GPIB, delivers fast settling times.
Controller Modules
Controller modules combine a current source with a temperature controller in one module. Laser current from 200mA to 2A is available with an integrated 12W temperature controller for current and temperature control of laser diodes. All of the features found in the current only and temperature control modules are incorporated into these flexible modules and include multiple modes of operation, external modulation, a choice of temperature sensors, and all protection features.
Intuitive Front Panel
Divided into two sections, TEC and LASER, the front panel offers quick, easy operation and information display without confusing multi-layer menus. Each channel is directly addressable from the front panel adjust section and indicated through discrete LEDs next to the respective display. Laser and TEC parameters and modes are easily selected or adjusted through discrete push buttons.
Powerful GPIB Interface
For automated control, the IEEE/GPIB interface allows programming and readout from most computers. All instrument and module functions are accessible through the interface allowing you to simultaneously control multiple laser diodes from the same address. For virtual instrument programming, LabVIEW® drivers are available.
Mainframe Specifications
For full product specifications, see the LDC-3900 Brochure .
|
Model |
LDC-3900
|
| Power Requirements |
100VAC, 120VAC, 200VAC, 240VAC; 50-60 Hz |
| Chassis Ground |
4 mm banana jack |
| Size (H x W x D) () |
13.6 x 16.8 x 5.6 |
| Mainframe Weight [lb (kg)] |
37.7 (16.5) |
| Operating Temperature () |
0 to 40°C |
| Storage Temperature Range (°C) |
-40 to 70°C |
| Computer Interface |
GPIB |
Laser Diode Control Module Specifications
For full product specifications, see the LDC-3900 Brochure .
|
Model |
LCM-39420
|
LCM-39425
|
LCM-39427
|
LCM-39437
|
LCM-39440
|
| Laser Diode Current Source |
| Output Current Range |
0-200 mA |
0-500 mA |
0-500 mA |
0-1000 mA |
0-2000 mA |
| Output Current Resolution |
10 µA |
10 µA |
10 µA |
100 µA |
100 µA |
| Laser Output Compliance Voltage |
0-5.0 V |
0-6.0 V |
0-6.0 V |
0-6.0 V |
0-5.0 V |
| Current Output Short-Term Stability (1 h) |
25 ppm |
25 ppm |
25 ppm |
25 ppm |
25 ppm |
| Current Output Long-Term Stability (24 h) |
50 ppm FS |
50 ppm FS |
50 ppm FS |
50 ppm FS |
50 ppm FS |
| Laser Output Noise/Ripple (rms) Hi BW |
<2.5 µA |
<4 µA |
<4 µA |
<4 µA |
<10 µA |
| Photodiode Current Range |
0-2000 µA |
0-2000 µA |
0-4000 µA |
0-4000 µA |
0-5000 µA |
| Photodiode Current Resolution |
1 µA |
1 µA |
1 µA |
1 µA |
1 µA |
| Temperature Controller |
| Temperature Range |
99.9 to 99.9°C |
99.9 to 99.9°C |
99.9 to 99.9°C |
99.9 to 99.9°C |
99.9 to 99.9°C |
| TEC Short-Term Stability (1 h) |
<±0.05 °C |
<±0.05 °C |
<±0.05 °C |
<±0.05 °C |
<±0.05 °C |
| TEC Output Long-Term Stability (24 h) |
<±0.1 °C |
<±0.1 °C |
<±0.1 °C |
<±0.1 °C |
<±0.1 °C |
| Output Power |
8 V |
12 V |
12 V |
12 V |
8 V |
| TEC Ripple/Noise (rms) |
<1 mA |
<1 mA |
<1 mA |
<1 mA |
<1 mA |
| Range TE Voltage |
-4.0 V to +4.0 V |
-6.0 to +6.0 V |
-6.0 to +6.0 V |
-6.0 to +6.0 V |
-4.0 to +4.0 V |
Current Source Module Specifications
For full product specifications, see the LDC-3900 Brochure .
|
Model |
CSM-39020
|
CSM-39050
|
CSM-39100
|
CSM-39400
|
CSM-39800
|
| Output Current Range |
0-200 mA |
0-500 mA |
0-1000 mA |
0-4000 mA |
0-8000 mA |
| Output Current Resolution |
0.01 mA |
0.01 mA |
0.1 mA |
0.1 mA |
0.125 mA |
| Laser Output Compliance Voltage |
0-7.0 V |
0-6.5 V |
0-6.0 V |
0-5.0 V |
0-4.5 V |
| Laser Output Noise/Ripple (rms) Hi BW |
<4 µA |
<5 µA |
<10 µA |
<20 µA |
<120 µA |
| Laser Output Noise/Ripple (rms) Lo BW |
<3 µA |
<3 µA |
<5 µA |
<20 µA |
<110 µA |
| Current Output Short-Term Stability (1 h) |
<20 ppm FS |
<20 ppm FS |
<20 ppm FS |
<20 ppm FS |
<20 ppm FS |
| Current Output Long-Term Stability (24 h) |
50 ppm FS |
<40 ppm FS |
<40 ppm FS |
<40 ppm FS |
<40 ppm FS |
| Laser Output Noise/Ripple (rms) Hi BW |
<4 µA |
<5 µA |
<10 µA |
<20 µA |
<120 µA |
| Photodiode Current Range |
0-5000 µA |
0-5000 µA |
0-10000 µA |
0-20000 µA |
0-20000 µA |
| Photodiode Current Resolution |
1 µA |
1 µA |
1 µA |
1 µA |
1 µA |
| Photodiode Current Accuracy |
±0.05% of FS |
±0.05% of FS |
±0.05% of FS |
±0.05% of FS |
±0.05% of FS |
| Photodiode Reverse Bias |
0-5 V |
0-5 V |
0-5 V |
0-5 V |
0-5 V |
| External Modulation Bandwidth Hi BW |
0-500 kHz |
0-200 kHz |
0-200 kHz |
0-50 kHz |
0-50 kHz |
| External Modulation Bandwidth Lo BW |
0-5 kHz |
0-5 kHz |
0-5 kHz |
0-2 kHz |
0-2 kHz |
Temperature Control Module Specifications
For full product specifications, see the LDC-3900 Brochure .
|
Model |
TCM-39034
|
| Temperature Range |
99.9 to 99.9°C |
| Output Power |
32 W |
| TEC Current Limit Accuracy |
50 mA |
| TEC Ripple/Noise (rms) |
<1 mA |
| TEC Output Long-Term Stability (24 h) |
0.01 °C |
| TEC Short-Term Stability (1 h) |
0.004 °C |
| TE Current |
-4.00 to +4.00 A |
| Range TE Voltage |
-9.999 to +9.999 V |
For additional questions contact ILX Lightwave directly at 800-459-9459 or sales@ilxlightwave.com.
LDC-3900 Models
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
LDC-3900-120V |
4-Channel Modular Laser Diode Controller, GPIB, 120 VAC |
0 |
In Stock |
4395 |
$4,395.00 |
ADD |
|
LDC-3900-220V |
4-Channel Modular Laser Diode Controller, GPIB, 220 VAC |
0 |
In Stock |
4395 |
$4,395.00 |
ADD |
|
CSM-39020 |
Laser Diode Driver Module, 200 mA, LDC-3900 |
2 |
2 Weeks |
1095 |
$1,095.00 |
ADD |
|
CSM-39050 |
Laser Diode Driver Module, 500 mA, LDC-3900 |
0 |
In Stock |
1095 |
$1,095.00 |
ADD |
|
CSM-39100 |
Laser Diode Driver Module, 1000 mA, LDC-3900 |
2 |
2 Weeks |
1225 |
$1,225.00 |
ADD |
|
CSM-39400 |
Laser Diode Driver Module, 4000 mA, LDC-3900 |
2 |
2 Weeks |
1195 |
$1,195.00 |
ADD |
|
CSM-39800 |
Laser Diode Driver Module, 8000 mA, LDC-3900 |
2 |
2 Weeks |
2025 |
$2,025.00 |
ADD |
|
LCM-39420 |
Combination Module, 200 mA Laser Diode Driver, 8 W TEC Controller, LDC-3900 |
2 |
2 Weeks |
2195 |
$2,195.00 |
ADD |
|
LCM-39425 |
Combination Module, 500 mA Laser Diode Driver, 12 W TEC Controller, LDC-3900 |
0 |
In Stock |
2195 |
$2,195.00 |
ADD |
|
LCM-39427 |
Combination Module, 500 mA LDD, 12 W TEC Controller, Modulation, LDC-3900 |
0 |
In Stock |
2195 |
$2,195.00 |
ADD |
|
LCM-39437 |
Combination Module, 1000 mA LDD, 12 W TEC Controller, Modulation, LDC-3900 |
0 |
In Stock |
2295 |
$2,295.00 |
ADD |
|
LCM-39440 |
Combination Module, 2000 mA Laser Diode Driver, 8 W TEC Controller, LDC-3900 |
0 |
In Stock |
2295 |
$2,295.00 |
ADD |
|
TCM-39034 |
Laser Diode Thermoelectric Temperature Controller Module, 32 W, LDC-3900 |
0 |
In Stock |
1395 |
$1,395.00 |
ADD |
Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
RM-103 |
Single Rack Mount Kit, LDC-3900 Series |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC305S |
Current Source/Laser Mount Interconnect, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC355S |
Current Source/Laser Mount Interconnect, 5 meter, max 5 Amp, DB9 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC305H |
Current Source/Laser Mount Interconnect, max 6 Amp, 7W2 to DB9 |
0 |
In Stock |
90 |
$90.00 |
ADD |
|
CC306S |
Unterminated Current Source Cable, max 5 Amp, DB9 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
|
CC505S |
TE Controller/Laser Mount Interconnect, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
85 |
$85.00 |
ADD |
|
CC550S |
TE Controller/Laser Mount Interconnect, 5 meter, max 5 Amp, DB15 to DB9 |
0 |
In Stock |
115 |
$115.00 |
ADD |
|
CC501HT |
TE Controller/Laser Mount Interconnect, max 6 Amp, DB15 to 7W2 |
0 |
In Stock |
100 |
$100.00 |
ADD |
|
CC501S |
Unterminated TE Controller Cable, max 5 Amp, DB15 to unterminated |
0 |
In Stock |
75 |
$75.00 |
ADD |
Suggested Mounts