Kinematic Mirror Mounts

Mirror Size Supported?

A good place to continue narrowing your selection of Kinematic Mirror Mounts is with the size of the mirror or optic used in your your application.

Select by Mirror Size Requirement

0.5 in. (12.7 mm) Diameter 1.0 in. (25.4 mm) Diameter 2.0 in. (50.8 mm) Diameter > 2.0 in. (50.8 mm) Diameter Platform and Other
U50-A U100-A3H-NL U200-A3H U300-A3K U200-P3H

Drive Type Required?

Our kinematic mirror mounts come equiped with three types of drives. Allen-Key versions are adjusted using an allen wrench. Knob versions can be adjusted by hand. Micrometer versions can be adjusted by hand and provide a scale for repeatable adjustments. We also offer motorized kinematic mounts as well as versions with the drive not included so that you can provide your own or add a linear actuators.

Select by Drive Type

Allen-Key Knob Micrometer Drive Not Included Motorized
SN050-R3N SN100-F3K SN100-F3M U100-A products_DSC_4766

Kinematic Optical Mirror Mount Families

Already familiar with our kinematic mirror mounts, or have a particular mirror mount technology in mind? Below are our mirror mount families with kinematic adjustment mechanism.

Select by Family

Ultra-Stable Top and Center Mirror Mounts Standard and Pint Sized Mirror Mounts Precision Stainless Steel Mirror Mounts Convertible Clear Edge Mirror Mounts Ultima High Performance Mirror and Platform Mounts Lab Standard Mirror Mounts
9811 9882 SS050-F3 IFV_0260 U50-A M1 Grp Front
Low-distortion Axial Clamping Kinematic Mounts Miniature Platform Mounts Performa Kinematic Mirror Mounts Set and Lock Industrial Mirror Mounts Commercial Mirror Mounts Configurable Optical Mounts
U100-AC2K MM-050-HEX P100A-T P100-AI28 9762-K 600A-2R
Top Actuated Mirror Mounts Miniature Mirror and Platform Mounts Vertical-Drive Kinematic Mirror Mounts General Purpose Valu Mirror Mounts
9775 9876-K-V HVM-.5 9773