The PS-KF Kinematic Flip Base, with its full 90-degree flip range, is ideal for quickly moving optical mounts in and out of beam paths with maximum repeatability. To optimize thermal expansion properties, they are constructed from Stainless Steel.
The PS-KF bases are compact in size, extending overall height by an incremental 0.50 in. (12.7 mm) and are offered in 8-32 (M4) threaded or counterbored configurations.
Kin-a-Flip with a SS100-F2H Mirror Mount and a PS-2 Optical Pedestal