| |
Resonant Frequency |
Load Range (Per 4 Isolators) |
Application |
| Vertical |
Horizontal |
 |
|
I-2000 Series LabLegs |
1 Hz |
1.5 Hz |
6608000 lb (3003636 kg) |
High-resolution experiments and processes Electro-optical experiments and systems Interferometry, spectroscopy applications |
 |
|
PL-2000 Series LabLegs |
1.2 Hz |
1.5 Hz |
6608000 lb (3003636 kg) |
High-resolution experiments and processes Electro-optical experiments and systems Interferometry, spectroscopy applications |
 |
|
SL Series LabLegs |
3.2 Hz |
1.5 Hz |
12004800 lb (6002180 kg) |
Experiments requiring lower levels of vibration isolation with total loads less than 4800 lbs on a four leg system |
 |
|
SL Series LabLegs |
3.5 Hz |
1.5 Hz |
6002400 lb (3001090 kg) |
Experiments requiring lower levels of vibration isolation with total loads less than 2400 lbs on a four leg system |
 |
|
RL Series LabLegs |
55 Hz |
45 Hz |
1008000 lbs (453636 kg) |
Equipment requiring non-isolated, high rigidity platforms Experiments requiring table to table beam pointing |
 |
|
I-125A Series |
2.5 Hz |
2.0 Hz |
100500 lb (45225 kg) |
Ideal for integration into OEM systems |
| I-250A Series |
2.5 Hz |
2.0 Hz |
2001000 lb (90450 kg) |
Ideal for integration into OEM systems |
| I-325A Series |
2.0 Hz |
1.5 Hz |
3001300 lb (133578 kg) |
Ideal for integration into OEM systems |
 |
|
I-500 Series |
1.6 Hz |
1.5 Hz |
5002000 lbs (225900 kg) |
Fast response, fast settling time Excellent for moving loads |
 |
|
I-800A Series |
1.5 Hz |
1.5 Hz |
3003200 lb (1351422 kg) |
Very fast response time Excellent for moving loads |
 |
|
CM-225 |
3.5 Hz |
3.5 Hz |
50225 lb (22100 kg) |
Very low profile requirements |
 |
|
SLM |
3.5 Hz |
|
10019,200 lb (458727 kg) |
Support equipment frames and breadboards |