|
|
|
|
|
(left to right) ID-1.5, ID-1.0, ID-0.5
|
-
Smooth, continuous aperture control- Wide aperture range
- Compatible with Newport mounts and positioners
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
Iris Diaphragms provide continuously variable apertures for applications including setting the numerical aperture of a lens, controlling or measuring the intensity of a diffuse beam, or approximating beam diameters. They may also be used as baffles to reduce spurious reflections and scattered light. Three models offer aperture sizes from 1 mm to 41 mm in overlapping ranges. The miniature ID-0.5 Iris Mounts in the MH-2P Optic Holders for attachment to SP and MSP Posts or Pedestals. ID-1.0 and ID-1.5 Irises mount directly on Posts and Pedestals.
Iris Diaphragms provide continuously variable apertures for applications including setting the numerical aperture of a lens, controlling or measuring the intensity of a diffuse beam, or approximating beam diameters. They may also be used as baffles to reduce spurious reflections and scattered light. Three models offer aperture sizes from 1 mm to 41 mm in overlapping ranges. The miniature ID-0.5 Iris Mounts in the MH-2P Optic Holders for attachment to SP and MSP Posts or Pedestals. ID-1.0 and ID-1.5 Irises mount directly on Posts and Pedestals.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | ID-0.5 | Iris Diaphragm, 1 - 11 mm Aperture, Mounts on MH-2P Optic Holder | | | | ID-1.0 | Iris Diaphragm, 1.5 - 25 mm Aperture, 8-32 Thread | | | | ID-1.5 | Iris Diaphragm, 2.4 - 41.3 mm Aperture, 8-32 Thread | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-ID-1.0 | Iris Diaphragm, 1.5 - 25 mm Aperture, M4 Thread, Metric | | | | M-ID-1.5 | Iris Diaphragm, 2.4 - 41.3 mm Aperture, M4 Thread, Metric | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|