These accessories allow you to customize your iPico module setup to meet your speciļ¬c needs. Accessories include additional cables, adapters, power supplies, and even small kits for stacking modules or PC interfacing.
Communication Adapter
Model 8722
The Model 8722 RS-232-to-RS-485 communication adapter has an RJ-45 (RS-485) connector on one end and a DB-9F (RS-232) connector on the other.
Multi-Axis Adapter
Model 8725
The Model 8725 enables multi-axis Picomotor actuator-driven devices with RJ-11 (6 pin) connector cables to be used with the Model 8753 driver. It comes with one RJ-11 (6 pin) jack and three RJ-22 (4 pin) connectors.
Power Cable
Model 8726
The Model 8726 6-inch power cable is used for daisy-chaining power from one iPico module to the next. It comes with 2x2-pin power connectors on both ends.
Power Connector
Model 8727
The Model 8727 2-pin power connector is for connecting user-provided power supplies (4 per package).
Driver/Controller Assembly Kit
Model 8760
The Model 8760 iPico driver assembly kit contains a mounting bracket with its associated hardware and Models 8724 and 8726 cables for daisy-chaining the power and communication connections to an adjacent iPico module.
Interface Kit
Model 8761
The Model 8761 iPico-driver computer-interface kit contains Models 8721 communication cable and 8722 RS-232-to-RS-485 communication adapter for computer control using DLL/DCN with the Model 8753 or 8751-CL driver(s) only (i.e., without using a network controller).
I/O Modules
Models LS-773 and LS-784
These Logosol I/O modules provide expanded industrial input/output capability for the iPico module network. Each module comes with many general-purpose input and output functions, including both input and output digital lines, 8-bit analog inputs, pulse-width-modulation outputs, and an internal 32-bit counter/timer. The Model LS-773 has open-collector digital I/O, while the Model LS-784 has open-emitter digital I/O.