|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Integrating Spheres, 819M Series

Integrating Spheres, 819M Series
Integrating Spheres, 819M Series
Model 819C for Collimated Beam Measurements
Model 819D for Divergent Beam Measurements

  • Total collection of light and spatial integration - useful for divergent and non-symmetrical beams
  • Measurements insensitive to exact detector positioning
  • Signal attenuation, advantageous in measurement of high-power beams
  • High reflectance coating avoids direct damage from the first strike of the beam
  • Thermally stable
  • High UV-VIS-NIR reflectance

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
The new 819M Series Integrating Spheres are configured to optimize your measurement geometry for laser beams and other light sources whether collimated or divergent. These integrating spheres are offered in sizes ranging from 2” to 6” in diameter to accommodate most laser power range requirements. They are designed to provide greater configuration flexibility than ever before, including a new robust port frame design, compatible with many attachments and accessories including detectors covering the spectral range of 250 nm to 1800 nm. The spheres may be ordered with either of two types of diffuse reflectance material; Spectralon™ polymer lining or Spectraflect™ coating.
In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power light sources.


Ordering Instructions
Notes:

Order the 841-DIN adapter with your detector if using with one of our new power/energy meters (842-PE, 1916-C, 1931-C Series and 1936-C Series).

Optical power meter, stand and fiber optic port adaptor sold separately.






Example: 819D-OPT-01-03-02-02

•Sphere: 819D-SL-3.3 Spectralon™ Coated

•North Pole Port: SMA Fiber Adaptor

• 0° Port: 0.5" Port Reducer

• 90° Port: Model 818-SL/CM Detector

Spheres Only - Ordering Information
 Quantity Model Description Price
  819C-SL-2 4-Port 2 in. Spectralon Sphere, Includes 0-Deg 1 in. Port Plug 
  819C-SL-3.3 4-Port 3.3 in. Spectralon Sphere, Includes 0-Deg 1.5 in. Port Plug 
  819C-SL-5.3 4-Port 5.3 in. Spectralon Sphere, Includes 0-Deg 2.5 in. Port Plug 
  819C-SF-4 4-Port 4 in. Spectraflect Sphere, Includes 0-Deg 1.5 in. port Plug 
  819C-SF-6 4-Port 6 in. Spectraflect Sphere, Includes 0-Deg 2.5 in. Port Plug 
  819D-SL-2 3-Port 2” Spectralon Sphere 
  819D-SL-3.3 3-Port 3.3 in. Spectralon Sphere, includes 1 in. Port Reducer 
  819D-SL-5.3 3-Port 5.3 in. Spectralon Sphere, includes 1 in. Port Reducer 
  819D-SF-4 3-Port 4 in. Spectraflect Sphere, includes 1 in. Port Reducer 
  819D-SF-6 3-Port 6 in. Spectraflect Sphere, includes 1 in. Port reducer 


Optional Accessories Ordering Information
 Quantity Model Description Price
  819-DA Detector Adaptor for 818 detectors, to 1" port 
  819M-DAT Detector Adaptor for 918(D) Series, to 1" Port 
  819M-B4 4 in. X 4 in. Base Plate 
  819M-B6 6 in. X 6 in. Base Plate 
  819M-B8 8 in. X 8 in. Base Plate 
  819M-B-0.06-0.5 PR-050-0062-FB Port Reducer 0.5”-0.0625” Flt Blk 
  819M-B-0.12-0.5 PR-050-0125-FB Port Reducer 0.5”-0.125” Flat Blk 
  819M-B-0.25-0.5 PR-050-0250-FB Port Reducer 0.5”-0.25” Flat Blk 
  819M-B-0.12-1.0 PR-100-0125-FB Port Reducer 1”-0.125” Flat Blk 
  819M-B-0.25-1.0 PR-100-0250-FB Port Reducer 1”-0.25” Flat Blk 
  819M-B-0.50-1.0 PR-100-0500-FB Port Reducer 1”-0.5” Flat Blk 
  819M-B-0.75-1.0 PR-100-075-FB Port Reducer 1”-0.75” Flat Blk 
  819-PC-0.5 0.5 to 1.0 in. Port Converter 
  819M-PP-SL-0.5 Port Plug, 0.5 in., Spectralon 
  819M-PP-SL-1.0 Port Plug, 1.0 in., Spectralon 
  819M-PP-SL-1.5 Port Plug, 1.5 in., Spectralon 
  819M-PP-SL-2.5 Port Plug, 2.5 in., Spectralon 
  819M-PP-SF-0.5 Port Plug, 0.5 in., Spectraflect 
  819M-PP-SF-1.0 Port Plug, 1.0 in., Spectraflect 
  819M-PP-SF-1.5 Port Plug, 1.5 in., Spectraflect 
  819M-PP-SF-2.5 Port Plug, 2.5 in., Spectraflect 
  819M-SMA-0.5 SMA Fiber Adaptor, 0.5 in., Flat Black 
  819M-ST-0.5 ST Fiber Adaptor, 0.5 in., Flat Black 
  819M-LC-0.5 LC Fiber Adaptor, 0.5 in., Flat Black 
  819M-FC-0.5 FC Fiber Adaptor, 0.5 in., Flat Black 
  819M-SMA-1.0 SMA Fiber Adaptor, 1.0 in., Flat Black 
  819M-ST-1.0 ST Fiber Adaptor, 1.0 in., Flat Black 
  819M-LC-1.0 LC Fiber Adaptor, 1.0 in., Flat Black 
  819M-FC-1.0 FC Fiber Adaptor, 1.0 in., Flat Black 
  819M-SAM-1.0 1" Sample Holder, external mounting 

Note: Base Assemblies, Port Reducers, Port Plugs and Fiber Adaptors are compatible with both Models 819D and 819C Spheres.

Related Products

Fiber Optic Detector, 918D-IS / 818-IS Series


• 1918-C High-Performance Hand-Held Optical Power and Energy Meter
• 1936-C/2936-C Optical Power/Energy Meters, High Performance
Power Delivery Fibers


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .