|
|
 |
Integrating Sphere |
|
|
 Model 819C for Collimated Beam Measurements Model 819D for Divergent Beam Measurements
|
- Total collection of light and spatial integration - useful for divergent and non-symmetrical beams
- Measurements insensitive to exact detector positioning
- Signal attenuation, advantageous in measurement of high-power beams
- High reflectance coating avoids direct damage from the first strike of the beam
- Thermally stable
- High UV-VIS-NIR reflectance
- Custom configured calibrated sphere measurement system available
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawings
Related Products
|
Product Description
In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power light sources. The 819M Series Integrating Spheres are configured to optimize your measurement geometry for laser beams and other light sources whether collimated or divergent. These integrating spheres are offered in sizes ranging from 2 to 6 in diameter to accommodate various power range requirements. They are designed to provide greater configuration flexibility than ever before, including a new robust port frame design, compatible with many attachments and accessories including detectors covering the spectral range of 250 nm to 1800 nm. The spheres may be ordered with either of two types of diffuse reflectance material; Spectralon polymer lining or Spectraflect coating. Newport carries both 3 port (819D series) and 4 port (819C series) integrating spheres with an extensive list of accessories. Also offered are calibrated integrating sphere systems (819C-OPT for collimated beam and 819D-OPT for divergent beam configuration) with a Newport photodiode detector mounted on the sphere. These calibrated systems are available only as a custom configuration. Please contact ...
In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power light sources. The 819M Series Integrating Spheres are configured to optimize your measurement geometry for laser beams and other light sources whether collimated or divergent. These integrating spheres are offered in sizes ranging from 2 to 6 in diameter to accommodate various power range requirements. They are designed to provide greater configuration flexibility than ever before, including a new robust port frame design, compatible with many attachments and accessories including detectors covering the spectral range of 250 nm to 1800 nm. The spheres may be ordered with either of two types of diffuse reflectance material; Spectralon polymer lining or Spectraflect coating. Newport carries both 3 port (819D series) and 4 port (819C series) integrating spheres with an extensive list of accessories. Also offered are calibrated integrating sphere systems (819C-OPT for collimated beam and 819D-OPT for divergent beam configuration) with a Newport photodiode detector mounted on the sphere. These calibrated systems are available only as a custom configuration. Please contact Newport at 1-800-222-6440 for discussing details.

Ordering Instructions |

|

|
Example: 819D-OPT-01-03-02-02
Sphere: 819D-SL-3.3 Spectralon Coated
North Pole Port: SMA Fiber Adaptor
0° Port: 0.5" Port Reducer
90° Port: Model 818-SL/CM Detector with an adapter |
Refer to the detector product description for more details about detectors (see Low-Power Photodetectors, 918D Series, Low-Cost Photodetectors, Entry level 818-xx-L Series, and Low-Power Photodetector, 818 Series).
|
Ordering Information |
| Quantity |
Model |
Description |
Price |
 |
819D-OPT |
Integrating Sphere, 3-Port, Configurable |
 |
 |
819C-OPT |
Integrating Sphere, 4-Port, Configurable |
 |
|
Spheres Only - Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
819C-SL-2 |
Integrating Sphere, 4-Port 2 in. Spectralo, Includes 0-Deg 1 in. Port Plug |
$1524.00 |
Available Today |
819C-SL-3.3 |
Integrating Sphere, 4-Port 3.3 in. Spectralon, Includes 0-Deg 1.5 in. Port Plug |
$1782.00 |
Available Today |
819C-SL-5.3 |
Integrating Sphere, 4-Port 5.3 in. Spectralon, Includes 0-Deg 2.5 in. Port Plug |
$2090.00 |
Available Today |
819C-SF-4 |
Integrating Sphere, 4-Port 4 in. Spectraflect, Includes 0-Deg 1.5 in. port Plug |
$1463.00 |
4 Weeks |
819C-SF-6 |
Integrating Sphere, 4-Port 6 in. Spectraflect, Includes 0-Deg 2.5 in. Port Plug |
$1514.00 |
Available Today |
819D-SL-2 |
Integrating Sphere, 3-Port 2 Spectralon |
$1339.00 |
Available Today |
819D-SL-3.3 |
Integrating Sphere, 3-Port 3.3 in. Spectralon, includes 1 in. Port Reducer |
$1610.00 |
Available Today |
819D-SL-5.3 |
Integrating Sphere, 3-Port 5.3 in. Spectralon, includes 1 in. Port Reducer |
$2070.00 |
Available Today |
819D-SF-4 |
Integrating Sphere, 3-Port 4 in. Spectraflect, includes 1 in. Port Reducer |
$1494.00 |
Available Today |
819D-SF-6 |
Integrating Sphere, 3-Port 6 in. Spectraflect, includes 1 in. Port reducer |
$1571.00 |
|
Optional Accessories Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
819-DA |
Detector Adaptor for 818 detectors, to 1in port |
$89.00 |
Available Today |
819M-DAT |
Detector Adaptor for 918(D) Series, to 1in Port |
$232.00 |
Available Today |
819M-B4 |
4 in. X 4 in. Base Plate |
$216.00 |
Available Today |
819M-B6 |
6 in. X 6 in. Base Plate |
$237.00 |
Available Today |
819M-B8 |
8 in. X 8 in. Base Plate |
$258.00 |
4 Weeks |
819M-B-0.06-0.5 |
PR-050-0062-FB Port Reducer 0.5-0.0625 Flt Blk |
$82.00 |
4 Weeks |
819M-B-0.12-0.5 |
PR-050-0125-FB Port Reducer 0.5-0.125 Flat Blk |
$82.00 |
4 Weeks |
819M-B-0.25-0.5 |
PR-050-0250-FB Port Reducer 0.5-0.25 Flat Blk |
$82.00 |
Available Today |
819M-B-0.12-1.0 |
PR-100-0125-FB Port Reducer 1-0.125 Flat Blk |
$82.00 |
Available Today |
819M-B-0.25-1.0 |
PR-100-0250-FB Port Reducer 1-0.25 Flat Blk |
$82.00 |
Available Today |
819M-B-0.50-1.0 |
PR-100-0500-FB Port Reducer 1-0.5 Flat Blk |
$82.00 |
Available Today |
819M-B-0.75-1.0 |
PR-100-075-FB Port Reducer 1-0.75 Flat Blk |
$82.00 |
Available Today |
819-PC-0.5 |
0.5 to 1.0 in. Port Converter |
$105.00 |
Available Today |
819M-PP-SL-0.5 |
Port Plug, 0.5 in., Spectralon |
$94.00 |
Available Today |
819M-PP-SL-1.0 |
Port Plug, 1.0 in., Spectralon |
$94.00 |
4 Weeks |
819M-PP-SL-1.5 |
Port Plug, 1.5 in., Spectralon |
$94.00 |
Available Today |
819M-PP-SL-2.5 |
Port Plug, 2.5 in., Spectralon |
$94.00 |
4 Weeks |
819M-PP-SF-0.5 |
Port Plug, 0.5 in., Spectraflect |
$82.00 |
Available Today |
819M-PP-SF-1.0 |
Port Plug, 1.0 in., Spectraflect |
$82.00 |
Available Today |
819M-PP-SF-1.5 |
Port Plug, 1.5 in., Spectraflect |
$82.00 |
Available Today |
819M-PP-SF-2.5 |
Port Plug, 2.5 in., Spectraflect |
$82.00 |
Available Today |
819M-SMA-0.5 |
SMA Fiber Adaptor, 0.5 in., Flat Black |
$129.00 |
Available Today |
819M-ST-0.5 |
ST Fiber Adaptor, 0.5 in., Flat Black |
$219.00 |
Available Today |
819M-LC-0.5 |
LC Fiber Adaptor, 0.5 in., Flat Black |
$170.00 |
Available Today |
819M-FC-0.5 |
FC Fiber Adaptor, 0.5 in., Flat Black |
$199.00 |
Available Today |
819M-SMA-1.0 |
SMA Fiber Adaptor, 1.0 in., Flat Black |
$129.00 |
Available Today |
819M-ST-1.0 |
ST Fiber Adaptor, 1.0 in., Flat Black |
$219.00 |
4 Weeks |
819M-LC-1.0 |
LC Fiber Adaptor, 1.0 in., Flat Black |
$170.00 |
Available Today |
819M-FC-1.0 |
FC Fiber Adaptor, 1.0 in., Flat Black |
$199.00 |
Available Today |
819M-SAM-1.0 |
1in Sample Holder, external mounting |
$507.00 |
|
| Note: Base Assemblies, Port Reducers, Port Plugs and Fiber Adaptors are compatible with both Models 819D and 819C Spheres. |
Related Products |
 Fiber Optic Detectors
|
1918-C Optical Power Meter, High-Performance Hand-Held, 1918-C 1936-C/2936-C Optical Power and Energy Meters, High Performance, 1936-C/2936-C Multimode Fibers, Power Delivery
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|