Model 818-IS-1 and 918D-IS-1 Universal Fiber Optic Sensors use a symmetrical integrating sphere design to ensure the most accurate calibration possible, regardless of the fiber type measured. The integrating sphere uses a novel dual detector design, with special optics that improve temperature sensitivity markedly from ordinary detectors. Both are fully calibrated to a traceable standards over the wavelength range of 4001650 nm. The 918D-IS-IG uses a single InGaAS detector and is calibrated over the range of 800-1650 nm. The 918D-IS-SL uses a single Silicon detector and is calibrated over the range 400-1100nm. The calibration data is encoded in a calibration module integral to the electrical connector. The 818-IS-1 is compatible with Newport's legacy power meters utilizing calibration modules, while the 918D-IS versions have an integral DB15 connector and are compatible with Newport's new power meters.
Maximum versatility is provided by the detectors dual port design. A variety of adapters for connector-terminated fibers are provided, and plug into the detectors front port. The rear port is designed to measure light from straight and angle cleaved bare fibers, using Newports FP3-FH1 bare fiber holder. A complete kit of adapters is included with each detector, together with a rugged carrying case.
818-IS-1 shown. 918D-IS Series are terminated with a 15-pin D-Sub connector.
A bare fiber holder and various fiber optic connector adaptors are provided with all Universal Fiber Optic Detectors (LC adapter not shown).
818-IS & 918D-IS Specifications
|
Model |
818-IS-1
|
918D-IS-1
|
918D-IS-SL
|
918D-IS-IG
|
| Spectral Range (nm) |
410 to 1650 |
410 to 1100 |
800 to 1650 |
| Saturation Power (mW) |
>200 |
| Saturation Energy (µJ) (1015 ns pulse) |
>1 |
| Pulse Energy, Maximum (µJ) |
100 |
| Calibration Uncertainty(1) |
5% @ 410-640nm, 3% @ 641-1650 nm |
5% @ 410-640nm, 3% @ 641-1650 nm |
5% @ 410-640nm, 3% @ 641-1100 nm |
3% @ 800-1650 nm |
| Rise Time (µs) |
≤2 |
| NEP @ 5 Hz and 1 A/W (pW/√Hz) |
3 |
| Material |
InGaAs and Silicon |
Silicon |
Indium Gallium Arsenide |
1) Calibration uncertainty can be varied depending on the NIST transfer standard uncertainty variation.
1) Applies to entire spectral response
2) 15 ns pulse width
3) Uniformity specification applies to detector only
4) Without fiber optic connectors