In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power light sources. The 819C (4 port spheres) and 819D (3 port) Series Integrating Spheres can be used to optimize your measurement geometry for laser beams and other light sources whether collimated or divergent. These integrating spheres are offered in sizes ranging from 2 to 6 in diameter to accommodate various power range requirements. They are designed to provide greater configuration flexibility than ever before, including a new robust port frame design, compatible with many attachments and accessories including detectors covering the spectral range of 250 nm to 1800 nm. The spheres may be ordered with either of two types of diffuse reflectance material; Spectralon polymer lining or Spectraflect coating.
Newport also carries an extensive list of 819M series accessories compatible with the 819C and 819D spheres.
Spectralon or Spectraflect
The integrating sphere has either a Spectralon or Spectraflect coated sphere. The Spectraflect coating has an effective range from 300 nm to 2400 nm, with reflectivity of >97% at 600 nm. The unmatched environmental stability and high-performance of the Spectralon Integrating Spheres are derived from their rugged monolithic thermoplastic material and are superior to coated integrating spheres. In addition, their high damage threshold surface can be cleaned with distilled water. Hydrophobic, chemically inert and thermally stable to 350°C, Spectralon Spheres can be used in demanding environments, including underwater and high or low temperature processes. At the same time, reflectance exceeding 95% from 2502500 nm, 98% from 3102100 nm, and 99% from 4001500 nm make them ideal for even the most demanding measurements from the ultraviolet to the near infrared.
For calibrated Integrating Sphere Detectors, see Integrating Sphere Sensors.
Flat Black Coating
Accessory products are available not only in either Spectralon or Spectraflect but also in Flat Black type coating in some cases. Flat Black type highly absorbs light and is used to imitate an open port, which does not have any reflection, but to reduce introduction of ambient light into the sphere.
Sphere Port Sizes
|
Model |
0 Deg Port |
90 Deg Port |
180 Deg Port |
North Pole Port |
| 819C-SL-2
|
1.0 in. (w/ 1.0" port plug) |
0.5 in |
0.5 in. |
0.5 in |
| 819D-SL-2
|
1.0 in. |
0.5 in |
None |
0.5 in |
| 819C-SL-3.3
|
1.5 in (w/ 1.5" port plug) |
1.0 in |
1.0 in. |
1.0 in |
| 819D-SL-3.3
|
1.5 in. (w/ 1 in. port frame reducer) |
1.0 in |
None |
1.0 in |
| 819C-SF-4
|
1.5 in (w/ 1.5" port plug) |
1.0 in |
1.0 in. |
1.0 in |
| 819D-SF-4
|
1.5 in. (w/ 1 in. port frame reducer) |
1.0 in |
None |
1.0 in |
| 819C-SL-5.3
|
2.5 in (w/ 2.5" port plug) |
1.0 in |
1.0 in. |
1.0 in |
| 819D-SL-5.3
|
2.5 in. (w/ 1 in. port frame reducer) |
1.0 in |
None |
1.0 in |
| 819C-SF-6
|
2.5 in (w/ 2.5" port plug) |
1.0 in |
1.0 in. |
1.0 in |
| 819D-SF-6
|
2.5 in. (w/ 1 in. port frame reducer) |
1.0 in |
None |
1.0 in |
819D 3-Port sphere port locations. Note that a 2" sphere shell is cubic.
819C 4-Port sphere port locations. Note that a 2" sphere shell is cubic.
Spectralon and Spectraflect Coatings are registered trademarks from Labsphere, Inc.