The Oriel ISX IR (Models 78233 and 78238 ) cameras incorporate a thermoelectrically cooled high performance linear InGaAs sensor (either 1x256 or 1x512) designed for scientific instrumentation with digital signal processing (DSP) capabilities, bundled with Oriel Instrument's InstaSpec Pro software to produce a powerful spectrograph. The floating point DSP and programmable gate array provides the capability to embed binning patterns, post processing algorithms, etc.The Oriel ISX IR cameras use standard USB 2.0 high speed interface which and eliminates the need for custom interface cards. Oriel Instruments InstaSpec Pro software provides direct control of the camera and spectrograph including operating dual cameras and combining the output with it's unique "Stitch & Glue" function.
Fig. 2 Oriel ISX CCD Block Diagram
Fig. 3 Oriel ISX IR Quantum Efficiency