The Spectra-Physics® Inspire IR OPO delivers a wide, gap-free tuning range from 1000 nm to 1580 nm. Pumped with the Mai Tai® HP ultrafast Ti:Sapphire laser, the system also provides exceptionally high power across the full range. The Inspire IR OPO features user-friendly, computer-controlled tuning in a sealed hands-free package. The systems robust design ensures high stability and insensitivity to ambient temperature change.
The Inspire IR OPO offers:
- Two output ports available: signal output (1000 1580 nm with >600 mW at 1300 nm) and fundamental output (690 1040 nm with >1 W)
- Synchronized output from two output portsideal for applications requiring more than one wavelength such as CARS
- Fully-automated hands-free wavelength tuning complete with automated cavity alignment to maintain optimal power and pulse durations
Wide, gap-free wavelength coverage make the Inspire IR OPO the next-generation OPO for developing cutting-edge imaging and spectroscopy applications.