The Spectra-Physics® Inspire Blue is an innovative, easy to use and reliable doubling unit that efficiently converts the IR emission of Ti:Sapphire lasers (6901040 nm) into the near-UV and visible wavelength range (345520 nm).
Based on novel nonlinear technology, the Inspire Blue doubler provides exceptional beam quality, high conversion efficiency and reduced pulse broadening. The unit is available in both manual and automated versions and is compatible with the Spectra-Physics Mai Tai® HP femtosecond output as well as the Spectra-Physics Tsunami® HP femtosecond and picosecond outputs.
The Inspire Blue doubler also features synchronized outputsthe converted output in the near-UV and visible wavelength range (345520 nm) and the unconverted fundamental output in the IR range (6901040 nm)enabling use of both beams in simultaneous experiments. Complete wavelength coverage is achieved with a single optics set to increase flexibility.
The Inspire Blue doubling unit is an excellent tool for a wide range of applications requiring femtosecond light pulses at MHz repetition rates.