|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Lasers > Ultrafast Lasers > Inspire Blue Harmonic Doublers

Inspire Blue Harmonic Doublers
Inspire Blue Harmonic Doublers

  • Femtosecond and picosecond versions
  • Highest conversion efficiency (up to 50%)
  • Excellent beam quality
  • Broad wavelength coverage with a single set of optics
  • Simultaneous IR and UV output

Product DetailSpecificationsDrawingsDownloads
Product Detail

Automated Frequency Doubler for Ti:Sapphire Lasers

The Spectra-Physics® Inspire™ Blue is an innovative, easy to use and reliable doubling unit that efficiently converts the IR emission of Ti:Sapphire lasers (690–1040 nm) into the near-UV and visible wavelength range (345–520 nm).

Based on novel nonlinear technology, the Inspire Blue doubler provides exceptional beam quality, high conversion efficiency (up to 50%) and reduced pulse broadening. The unit is available in both manual and automated versions and is compatible with the Spectra-Physics Mai Tai® HP femtosecond output as well as the Spectra-Physics Tsunami® HP femtosecond and picosecond outputs.

The Inspire Blue doubler also features synchronized outputs–the converted output in the near-UV and visible wavelength range (345–520 nm) and the unconverted fundamental output in the IR range (690–1040 nm)–enabling use of both beams in simultaneous experiments. Complete wavelength coverage is achieved with a single optics set to increase flexibility.

The Inspire Blue doubling unit is an excellent tool for a wide range of applications requiring femtosecond light pulses at MHz repetition rates.

Applications
  • Non-linear spectroscopy
  • Quantum optics
  • Biochemistry
  • Biophotonics
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .