|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Accessories > Infrared and Ultraviolet Sensor Cards

Infrared and Ultraviolet Sensor Cards
Infrared and Ultraviolet Sensor Cards


Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Description
Easily locate and analyze light beams in the 0.7–1.7 µm wavelength range with these pocket sized, low-cost alternatives to an IR viewer. These UV and IR viewing cards contain a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR and IR sources. This allows for the easy location of infrared beams and their focal point—even in the dark—and the visualization of spatial mode patterns.
Model F-IRC1, F-IRC2, and F-IRC-4 are credit card-size cards containing a 2 in. (50 mm) square sensor area. The models with a -S suffix are a smaller size card with 1x1.5" sensor area and provides a lesser expensive option. Model F-IRC2-F is also a smaller infrared viewing card containing a 0.5 in. (12.5 mm) square sensor area, and is used primarily with optical fiber outputs. All IR sensor cards are encapsulated between durable clear plastic layers, allowing for easy handling and carrying in your shirt pocket. The UV card has the protective polyester coating removed from the front of the sensor.
The F-UVC1 is an Ultraviolet sensor card with 2 in. (50 mm) square sensor area for locating and analyzing light beams in the 0.24–0.60 µm wavelength range range. These are ...



Ordering Information
 Quantity  Model  Price  Description
 
Available Today
 F-IRC1  
$142.00
 IR Sensor Card, 750-1350nm, 2 in. Square Sensor
 
Available Today
 F-IRC2  
$142.00
 IR Sensor Card, 800-1700nm, 2 in. Square Sensor
 
Available Today
 F-IRC4  
$142.00
 IR Sensor Card, 700-1600nm, 2 in. Square Sensor
 
2 Weeks
 F-IRC2-F  
$45.00
 IR Sensor Card, 800-1700nm, 0.5 in. Square Sensor
 
Available Today
 F-UVC1  
$144.00
 UV Sensor Card, 200-400nm, 2 in. Square Sensor
 
Available Today
 F-IRC1-S  
$77.00
 IR Sensor Card, 750-1350nm, 1 in. x 1.5 in. Sensor
 
2 Weeks
 F-IRC2-S  
$77.00
 IR Sensor Card, 800-1700nm, 1 in. x 1.5 in. Sensor
 
Available Today
 F-IRC4-S  
$77.00
 IR Sensor Card, 700-1600nm, 1 in. x 1.5 in. Sensor
 
Available Today
 F-UVC1-S  
$77.00
 UV Sensor Card, 200-400nm, 1 in. x 1.5 in. Sensor



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .