|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Infrared and Ultraviolet Sensor Cards

Infrared and Ultraviolet Sensor Cards
Infrared and Ultraviolet Sensor Cards


Product Description Product Detail Specifications Catalog PDF
Product Description
Easily locate and analyze light beams in the 0.7–1.7 mm wavelength range with these pocket sized, low-cost alternatives to an IR viewer. These cards contain a special sensor area that emits clearly visible light when illuminated by NIR and IR sources. This allows for the easy location of infrared beams and their focal point—even in the dark—and the visualization of spatial mode patterns.
Model F-IRC1, F-IRC2, and F-IRC-4 are credit card-size cards containing a 2 in. (50 mm) square sensor area. The models with a -S suffix are a smaller size card with 1x1.5" sensor area and provides a lesser expensive option. Model F-IRC2-F is also a smaller card containing a 0.5 in. (12.5 mm) square sensor area, and is used primarily with optical fiber outputs.
The F-UVC1 is an Ultraviolet sensor card with 2 in. (50 mm) square sensor area for locating and analyzing light beams in the 0.24–0.60 mm wavelength range range. These are also available in a smaller size -S version. All IR sensor cards are encapsulated between durable clear plastic layers, allowing for easy handling and carrying in your shirt pocket. The UV card has the protective polyester ...


Ordering Information
 Quantity Model Price Description
  F-IRC1  IR Sensor Card, 750-1350nm, 2 in. Square Sensor
  F-IRC2  IR Sensor Card, 800-1700nm, 2 in. Square Sensor
  F-IRC4  IR Sensor Card, 700-1600nm, 2 in. Square Sensor
  F-IRC2-F  IR Sensor Card, 800-1700nm, 0.5 in. Square Sensor
  F-UVC1  UV Sensor Card, 200-400nm, 2 in. Square Sensor
  F-IRC1-S  IR Sensor Card, 750-1350nm, 1 in. x 1.5 in. Sensor
  F-IRC2-S  IR Sensor Card, 800-1700nm, 1 in. x 1.5 in. Sensor
  F-IRC4-S  IR Sensor Card, 700-1600nm, 1 in. x 1.5 in. Sensor
  F-UVC1-S  UV Sensor Card, 200-400nm, 1 in. x 1.5 in. Sensor



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .