|
|
|
|
|
IRV2 series with 2.5X lens (not included with IRV2-270)
|
-
3502000 nm wavelength range- Battery operated
- Handheld or post-mounted operation
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
The IRV Series Infrared Viewers are used to view laser or laser diode light sources emitting in the near infrared. Four viewers are available: The IRV1 Series are small, battery operated, low-cost IR viewers. The IRV2 Series are slightly larger, battery operated IR viewers that can also be powered with an external 3 VDC power supply (not included). The IRV1 and IRV2 Series include the handle, an IR filter and a case, and have a 1/4-20 threaded hole for handle attachment, post or tripod mounting. All IRV2 versions (except IRV2-270) include a 2.5X lens.
The IRV Series Infrared Viewers are used to view laser or laser diode light sources emitting in the near infrared. Four viewers are available: The IRV1 Series are small, battery operated, low-cost IR viewers. The IRV2 Series are slightly larger, battery operated IR viewers that can also be powered with an external 3 VDC power supply (not included). The IRV1 and IRV2 Series include the handle, an IR filter and a case, and have a 1/4-20 threaded hole for handle attachment, post or tripod mounting. All IRV2 versions (except IRV2-270) include a 2.5X lens.
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | IRV1-1700 | Miniature IR Viewer, 3501700 nm Range | | | | IRV1-2000 | Miniature IR Viewer, 3502000 nm Range | | | | IRV2-270 | IR Viewer, 2701700 nm Range | | | | IRV2-1300 | IR Viewer, 3501300 nm Range | | | | IRV2-1700 | IR Viewer, 3501700 nm Range | | | | IRV2-2000 | IR Viewer, 3502000 nm Range | | | | IRV-ND | Neutral Density Filter (T = 3.5% at 1064 nm) | | | | IRV-MA | Microscope Adapter | | | | IRV-CA | CCD Camera Adapter for IRV2 Viewers | | | | IRV-ID | Iris Diaphragm (compatible with IRV1 models only) | | | | IRV-HB | Face Mask (headband) for Hands-Off Operation (compatible with IRV1 models only) | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|