DescriptionSpecifications
Models
Catalog PDF
Specifications
| Material | Optical grade germanium or equivalent |
| Coating | Vacuum deposited metal alloy |
| Diameter | 25.4 mm ±0.2 mm |
| Clear Aperture | All but 1.5 mm outer rim |
| Surface Quality | 80-50 scratch-dig |
| Thickness | 1mm ± 0.2 mm |
| Parallelism | 3 to 5 arc min (0.8 to 1.5 mrad) |
| Wavelength Range | 2 to 14 µm (optimized for 2 to 5 µm) |
Typical transmittance of IR ND Filters. The germanium substrate absorbs strongly below 1.8 µm.
| | Model | Description |
|
FIR-ND03
|
Infrared Neutral Density Filter, 25.4 mm Diameter, 0.3 OD, ±3% Tolerance
|
|
FIR-ND06
|
Infrared Neutral Density Filter, 25.4 mm Diameter, 0.6 OD, ±3% Tolerance
|
|
FIR-ND10
|
Infrared Neutral Density Filter, 25.4 mm Diameter, 1.0 OD, ±3% Tolerance
|
|
FIR-ND20
|
Infrared Neutral Density Filter, 25.4 mm Diameter, 2.0 OD, ±3% Tolerance
|
|
FIR-ND30
|
Infrared Neutral Density Filter, 25.4 mm Diameter, 3.0 OD, ±3% Tolerance
|
|
FS-IR
|
Infrared ND Filter Set, 25.4 Dia, Includes: 0.3, 0.6, 1.0, 2.0 & 3.0 OD Filters
|