Infrared (IR) and Ultraviolet (UV) Sensor Cards
  • Wavelength coverage from 200 nm to 1700 nm
  • Protective plastic coating for durability and portability
  • Variety of choices for best IR card for your application
  • Most items stocked always
Share This Page
DescriptionSpecifications Models Catalog PDF



Easily locate and analyze light beams in the 0.7–1.7 µm wavelength range with these pocket sized, low-cost alternatives to an IR viewer. These IR cards contain a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR and IR sources. This allows for the easy location of infrared beams and their focal point—even in the dark—and the visualization of spatial mode patterns.

Model F-IRC1, F-IRC2, and F-IRC-4 IR cards contain a 2 in. (50 mm) square sensor area. The models with a -S suffix are a smaller size card with 1x1.5" sensor area and provides a lesser expensive option. Model F-IRC2-F is also a smaller infrared viewing card containing a 0.5 in. (12.5 mm) square sensor area, and is great for optical fiber outputs. All IR sensor cards are encapsulated between durable clear plastic layers, allowing for easy handling and carrying in your shirt pocket.

The UV card has the protective polyester coating removed from the front of the sensor. The F-UVC1 is an Ultraviolet sensor card with 2 in. (50 mm) square sensor area for locating and analyzing light beams in the 0.24–0.60 µm wavelength range range. These are also available in a smaller -S version.