|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Infrared Elements for Oriel Light Sources

Infrared Elements for Oriel Light Sources
Infrared Elements for Oriel Light Sources
6363, 6575, 6580 and 6581 Infrared Elements.

  • Ideal sources for IR spectroscopy
  • 5 models available; different sizes and irradiance values

Product Description Product Detail Drawings Downloads Catalog PDF
Product Description
Many sources emit infrared radiation to some degree, but there are only a few convenient economical sources with sufficient radiant output and spectral uniformity to be practical in IR instrumentation. We offer five IR elements, usable over a broad spectral range, 1 to 25 mm.


Ordering Information

Infrared Elements
 Quantity Model Element Type Voltage
(V)
 Operating Current
(A)
 Typical Power
(W)
 Nominal Radiating Area Total Area Color Temperature
(K)
 Average Life Price
  6363 IR Emitter 12.0 12.0 ~140 6.4 x 17.5 mm 6.4 x 104 mm 1000 - 1050 1 year 
  6575 Ceramic Element 2.5 to 3.5 6.8 to 8.2 22 3 x 10 mm 3 x 15 mm 1600 - 2000 600 h 
  6580 Low Cost Element 5.0 1.8 9 3.6 x 3.6 mm 7 x 3.7 mm 1100 - 1150 3 years 
  6581 Miniature Element 8,0 0.1 0,8 100 mm dia.x 7 mm long 100 mm dia. x 7 mm long ³1000 1 year 
  80030 SiC Element 12.0 1.8 to 2.4 24 3.8 x 5 mm 3.8 x 12.7 mm ~1273 2000 h 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .