|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Indexed Filter Wheel Mounts

Indexed Filter Wheel Mounts
Indexed Filter Wheel Mounts
FWM1x12, FWM1x6
Includes retaining rings. Filters sold separately.

  • Precision indexed rotation
  • All filter slots unobstructed
  • Simple filter wheel removal
  • Quick-change filter holders
  • Post or table mountable
  • English/Metric compatible
  • Interchangeable base

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
Newport’s Filter Wheel Mount provides a compact structure to securely hold 6 to 12 neutral density filters or any 1 in. (25.4 mm) optical component. Three captured, spring-loaded index balls provide repeatable and wobble-free rotation of the filter wheel. The foundation mount itself has been designed to provide clear apertures for all six filters and optical heights of 1, 2 and 3 in. (25.4, 50.8, and 76.2 mm).


Ordering Information
 Quantity Model Description Price
  FWM1X6 Filter Mount with single wheel [holds six 1 in. (25.4 mm) optics] 
  FWM1X12 Filter Mount with dual wheel [holds twelve 1 in. (25.4 mm) optics] 
  FWM Filter Mount only (no filter wheel) 
  FW1X6 Filter Wheel only [holds six 1 in. (25.4 mm) optics] 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .