Product Description
Using index-matching fluid between two optics virtually eliminates the reflection losses associated with the air to glass interface. The fluid may also be used to remove cladding modes when applied to a bare fiber, or to terminate fibers by dipping the fiber into the liquid. Unlike the silicone-based fluid/gel, which is very difficult to remove completely, Newports index matching fluid can be removed simply with acetone. Available in 6 gram syringes.
Using index-matching fluid between two optics virtually eliminates the reflection losses associated with the air to glass interface. The fluid may also be used to remove cladding modes when applied to a bare fiber, or to terminate fibers by dipping the fiber into the liquid. Unlike the silicone-based fluid/gel, which is very difficult to remove completely, Newports index matching fluid can be removed simply with acetone. Available in 6 gram syringes.