| Light Source Family |
Operates These Lamps |
Special Features |
Features |
| Interchangeable Lamps |
Work With Light Intensity Controller |
PC Controlled |
| Apex |
50 - 100 W QTH and 9 - 50 W IR |
Fully integrated systems; lamp, electronics and optics all in one enclosure |
|
|
|
| Series Q |
10 - 100 W QTH and 0.8 - 140 W IR |
Multiple output port system; most versatile low wattage source |
X |
|
|
| PhotoMaxTM |
10 - 100 W QTH and 0.8 - 22 W IR |
Produces focused, high Intensity output |
X |
X |
X |
| Simplicity Series |
50 - 1000 W QTH |
Economical version of Research Systems - output stability of Research Source without all of the user features |
|
|
|
| Research Series |
50 - 1000 W QTH |
Fully featured, highly versatile systems designed for Researchers |
X |
X |
X |