Spectra-Physics introduces InSight DeepSee, an extraordinary new ultrafast laser system that takes multiphoton imaging to new depths. Based on patented technology, the new InSight DeepSee delivers nearly double the tuning range of existing ultrafast lasers and provides seamless access to long infrared wavelengths for deepest in vivo imaging. Robust and fully automated, InSight DeepSee provides easy-to-use, hands-off operation, freeing users to focus on their critical research.
InSight DeepSee features an unprecedented 680 nm to 1300 nm continuous tuning from a single source, short 100 fs pulse widths and highest peak power levels into the infrared where imaging penetration depth is maximized. Spectra-Physics integrated patented DeepSee, the industry standard dispersion pre-compensator, delivers the short pulses through a microscope to the sample for maximum fluorescence. InSight DeepSee also has exceptional beam pointing stability, beam quality and output power stability, making it ideal for microscopy.
A dual wavelength option with a second output beam complementing the main tunable output is available for advanced imaging techniques including uncaging, CARS imaging and multimodal imaging. This fully automated ultrafast laser can be seamlessly tuned with the click of a mouse to any wavelength within seconds at speeds over 50 nm/sec. InSight DeepSee is designed, built and tested to our highest quality standards for reliable hands-free operation.