|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Post and Rod Systems > In-Line “T” Post Clamp

In-Line “T” Post Clamp
In-Line “T” Post Clamp

  • Double Bored for High Stability
  • In-line design takes up less space
  • Versatile Mounting with either English (8-32) or metric (M4) threaded posts
  • Upgradeable with the MPH-STS Spring Loaded Thumb Screw

Product DescriptionProduct DetailDrawingsCatalog PDF
Product Description
The CA-T In-Line “T” Post Clamp can be mounted to any of the SP-Series posts to allow another post with the same diameter, to be mounted and clamped at 90 degrees to the first. The In-Line “T” Post Clamp is made so that the axes of both posts intersect thus allowing for more compact assemblies. A flat-point set screw is used as the clamping mechanism but it can be upgraded with the MPH-STS Spring Loaded Thumb Screw. The CA-T attaches to a post via a counterbored clearance hole and is therefore usable with either English (8-32) or metric (M4) threaded posts.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 CA-T  In-Line “T” Post Clamp for 0.5 in. Posts*  
$11.99
 
3 Weeks
 MPH-STS  Spring-Loaded Thumb Screw  
$3.10



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .