The Oriel IS-Series of Minispectrometers offer significant advantages over traditional minispectrometers. We took our 30+ years of designing and manufacturing spectroscopic instruments, combined with the feedback from you, our customers, and designed a family of instruments that truly addresses the needs of both the Researcher, and the Systems Integrator. We offer models to cover various spectral ranges, in both fiber-coupled and free-space configurations, for high resolution and moderate resolution needs.
Superior UV Performance
One of our design criteria was to ensure superior UV performance. After exhaustive testing of numerous arrays, we chose a Si NMOS photodiode array, which has a broad spectral response, excellent sensitivity in the ultraviolet range, and lower cross talk than most other arrays. Because these PDAs have inherently good UV performance, they do not require a UV enhancement coating, which is often used on CCDs, and is prone to degradation over time. The result is a minispectrometer that outperforms traditional CCD-based instruments, particularly in the UV (see Fig. 1), and whose performance does not degrade over time.
Fig. 1 Caffeine absorbance, measured with IS Minispectrometer and with traditional CCD-based Minispectrometer
Low Stray Light
The 195 to 250 nm wavelength range is a critical spectral region for DUV spectroscopy. Since the measured signal is often quite low in this range, a low stray light instrument is necessary to ensure accurate measurements. Fiber-coupled spectrometers often suffer from an optical mismatch between the fiber optics numerical aperture and the spectrometers aperture. This results in sensitivity loss. The Oriel IS-Series are F/# matched to ensure high dynamic range and sensitivity. The F/# of the high resolution instruments is F/3.7; the moderate resolution models are F/2.6 instruments. A combination of internal apertures, well matched optics, and wall finish, lowers stray light.
Options for Order Sorting Filters
Our high resolution IS Minispectrometers have an integrated filter slide, which holds 1.0 inch (25.4 mm) diameter order sorting filters. The filter slide is on the inside of the instrument's housing; filter insertion and removal is quick and easy. For the moderate resolution 190 - 800 nm instrument, we apply a proprietary order sorting film directly onto the photodiode detector. The standard 400 - 1000 nm version does not come with an order sorting filter but it is available as an order option. Please contact a Newport sales engineer for more details.
Fiber-Coupled and Free-Space Models
Most minispectrometers on the market are fiber-based instruments. We recognize the advantage of using fibers to deliver the light, but we also recognize their limitations. Direct access to the slit lets you easily and inexpensively change resolution and throughput. It also offers greater flexibility in launching light into the spectrometer, which is important for many Systems Integrators.
Our fiber based instruments have an SMA connector; you must order the fiber separately. The free space instruments have a 1.5 Inch Series males flange input; they accept any 1.5 Inch Series female flanged accessory.
Fiber Coupled Minispectrometers
The fiber-based minispectrometers have an SMA connector, which accepts any properly terminated fiber. We offer standard fused silica fibers and solarization resistant fibers. If you are working below 260 nm, we recommend using a Solarization Resistant Fibers to ensure continued UV transmittance. A fiber is not included with the spectrometer and should be ordered separately.
Free-Space Minispectrometers
The free-space instruments include our stardard 1.5 Inch Series male flange, with a 10 or 25 µm slit (model dependent). Any Oriel 1.5 Inch Series female flanged accessory mates directly to the input, including a fiber optics holder, if you want the option of alternating between free space and fiber coupled.
Sampling Accessories
We offer various sampling accessories for these minispectrometers; these include Filter and Cuvette Holders for Minispectrometers, Integrating Spheres and Cosine Corrector, Reflection and Fluorescence Probes and Collimating Assemblies for Minispectrometers.
Plug and Play Instruments
IS Minispectrometers come standard with a USB 2.0 interface. Up to 6 units can be enumerated and addressed. Data acquisition is simplified through the LabVIEWTM based TRACQ BASICTM Spectroscopy application. Also included are USB drivers. The software runs under Windows XP. Data can be exported into most MS applications.
Mounting
To hard mount the 78355 - 78358 IS Minispectrometers to an inch or metric optical table, order the optional 78353 Mounting Plate. This plate raises the optical axis height of the instrument by 0.25 inch (6.4 mm).
The 78347 - 78348 models have 1/4-20 tapped holes in the bottom of the housing for rod mounting.
Slits
The default slit size for the 7835x models is 25 µm. For the 7834X high resolution models, the standard slit size is 10 µm.
Specifications
| Wavelength Accuracy |
±0.5 nm |
| Wavelength Reproducibility |
±0.1 nm |
| Stray Light |
0.7% @ 210 nm |
| Dynamic Range |
300:1 (single scan); 4 x 108 (averaged) |
| Integration Time |
17 ms - 1 min |
| Detector |
1024 element silicon NMOS photodiode array |
| Focal Length |
120 mm (models 78345 - 778348 ) 54 mm (models 778355 - 78358 ) |
| F/# |
3.7 (models 78345 - 78348) 2.6 (models 78355 - 78358) |
| A/D Converter |
16 -bit |
| Power |
10 - 12 VDC 0.2 A |
| PC Interfaces |
USB 2.0 |
| Operating Temperature |
0 °C - 50 °C |
| Sync In |
BNC, shorting triggers one acquisition in Single Mode and continuous acquisition in Continuous Mode |
| Sync Out |
BNC, TTL |
| Sensitivity (electrons/count) |
595 |
| Dark Noise (RMS counts) |
24 counts |
| Dark Current |
0.04 pA @ 25C |
|
Model |
Type |
Wavelength Range* |
Resolution |
| 78355
|
Fiber-Based |
190 - 800 nm |
~2.5 nm (full range)*** |
| 78356
|
Free-Space |
190 - 800 nm |
~2.5 nm (full range)*** |
| 78357
|
Fiber-Based |
400 - 1000 nm**** |
~2.5 nm (full range)*** |
| 78358
|
Free-Space |
400 - 1000 nm**** |
~2.5 nm (full range)*** |
Please order fiber separately, for fiber-based systems.
*Measured with 10 µm slit.
**Measured with 25 µm slit.
***Wavelength is calibrated up to 1100 nm, which is required for solar simulator and Ti:Saph laser characterization applications.