Newports IMS-V linear stages offer long travel vertical motion of heavy loads up to 400 N. Using the same industry-proven technology as the IMS stages, the IMS-V stages provide very high performance in a cost-effective package, making them ideal solutions for precision industrial and laboratory applications.
All IMS-V series stages are optimized for maximum stability and performance using FEM analysis, resulting in a light and stable stage. While high in stiffness, the bending effect caused by different thermal expansion coefficients of the aluminum body and the steel rails is also minimized. Four-way equally load ball bearings provide superior support for high cantilevered loads, and the caged recirculating balls ensure maintenance-free operation without cage migration.
The drive system utilizes a 16 mm diameter lead screw with a proprietary wear resistant polyethylene terephthalate nut optimized for carrying high axial loads. The drive nut closely assimilates static and dynamic friction, minimizing the slip-stick effect found in classical lead screw systems. When used with the XPS motion controller, this guarantees better than 300 nm motion sensitivity, even at full load and over the life of the stage. The lead screw self locks to ensure superior in-position stability with no change of position at power off typically found in braked, ball screw drives.
Precision position feedback is supplied by a linear scale with 0.1 µm resolution. This direct-read encoder provides superior accuracy and minimum hysteresis when compared to indirect feedback systems. The direct read system is impervious to position drift caused by motion-induced heating of the lead screw for improved accuracy and repeatability.
Design Details
| Base Material |
Extruded Aluminum |
| Bearings |
Four way equal loaded caged recirculating ball bearings |
| Drive Mechanism |
Precision ground 16 mm diameter lead screw, High-wear resistance polyethylene terephthalate nut, no preload |
| Drive Screw Pitch (mm) |
3 |
| Feedback |
Linear steel scale, 20 µm signal period, 0.1 µm resolution |
| Limit Switches |
Optical |
| Origin |
Optical, approx. 8 mm from motor side limit |
| Drive Type |
DC Servo |
| Motor |
UET511 |
| Cable Length (m) |
5 (included) |
Specifications
|
IMS100V
|
IMS300V
|
| Travel Range (mm) |
100 |
300 |
| Minimum Incremental Motion, Linear (µm) |
0.3 µm with XPS, 0.6 µm with ESP301 |
| Uni-directional Repeatability, Guaranteed (µm) |
0.5 |
0.5 |
| Bi-directional Repeatability, Guaranteed (µm)1 |
1.0 or ± 0.5 |
1.0 or ± 0.5 |
| On-Axis Accuracy, Guaranteed (µm)1 |
5 or ± 2.5 |
10 or ± 5 |
| Maximum Speed |
20 mm/s with up to 100 N load, 5 mm/s with higher loads |
| Pitch, Guaranteed (µrad)1,2 |
100 or ± 50 |
250 or ± 125 |
| Yaw, Guaranteed (µrad)1,2 |
100 or ± 50 |
200 or ± 100 |
| MTBF |
20,000 h with 300 N load and with a 10% duty cycle |
| Weight (kg) |
13.6 |
17 |
1 Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. For the definition of typical specifications which are about 2X better than the guaranteed values see
Motion Control Metrology Primer.
2 To obtain arcsec units, divide the µrad value by 4.8.
For the definition of specifications see
Motion Basics and Standards.
Load Characteristics and Stiffness
| Min. -Cx; +Cx |
40 N |
| Max. -Cx; +Cx |
400 N with XPS 100 N with ESP301 |
| kαy, Compliance in pitch |
0.2 µrad/N.m |
| kαz, Compliance in yaw |
1 µrad/N.m |
| Q, Off-center load |
Qv≤400N/(1 + D/90) |
| D, Cantilever distance in mm between the center of mass of the load and the bearings center. |
| Distance between top surface and the bearings center |
66 mm |
XPS Series
|
Model |
Description |
| XPS-C2
|
2-axis Universal Controller/Driver, ethernet |
| XPS-C4
|
4-axis Universal Controller/Driver, ethernet |
| XPS-C6
|
6-axis Universal Controller/Driver, ethernet |
| XPS-C8
|
8-axis Universal Controller/Driver, ethernet |
| XPS-DRV01
|
PWM drive module for DC brush and stepper motors, 3A/48V max. |
Note: XPS-DRV01 is required for each axis with IMS-V
ESP301 Series
|
Model |
Description |
| ESP301-1G
|
ESP301 Motor Controller/Driver, 1 axis, w/ GPIB and USB |
| ESP301-1N
|
ESP301 Motor Controller/Driver, 1 axis, USB |
| ESP301-2G
|
ESP301 Motor Controller/Driver, 2 axis, w/ GPIB and USB |
| ESP301-2N
|
ESP301 Motor Controller/Driver, 2 axis, USB |
| ESP301-3G
|
ESP301 Motor Controller/Driver, 3 axis, w/ GPIB and USB |
| ESP301-3N
|
ESP301 Motor Controller/Driver, 3 axis, USB |