|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > IMS-V Series High-Load Vertical Linear Stages

IMS-V Series High-Load Vertical Linear Stages
IMS-V Series High-Load Vertical Linear Stages

  • High stiffness, FEM optimized extruded aluminum body avoids thermal bending effects
  • Four-way equal load rating ball bearings offer best support for high cantilevered loads
  • Self-locking lead screw ensures best position stability with no change of position at power off
  • Proprietary nut design minimizes wear and slip-stick effect
  • Direct position feedback provides superior accuracy and minimum hysteresis

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
Newport’s IMS-V linear stages offer long travel vertical motion of heavy loads up to 400 N. Using the same industry-proofed technology as the IMS, the IMS-V stages provide very high performance in a cost-effective design, making them ideal solutions for precision industrial and laboratory applications.
All IMS-V series stages are machined from aluminum and optimized for maximum stability and performance with the use of FEM analysis, resulting in a light yet stiff and stable stage that minimizes the bending effect caused by different thermal expansion coefficients of the body and steel rails. Four-way equal load rating ball bearings provide superior support for high cantilevered loads, and the caged recirculating ball technology ensures maintenance-free operation without cage migration.
The drive system utilizes a 16 mm diameter lead screw with a proprietary wear resistant polyethylene terephthalate nut optimized for bearing high loads. The drive nut closely assimilates static and dynamic friction, minimizing the slip-stick effect found in classical lead screw systems. When used with our XPS motion controller, this guarantees better than 300 nm motion sensitivity, even at full load, for the life of the stage. The lead screw self locks to ensure superior in-position stability with no change of position at removal ...



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 IMS100V  IMS-V Series Vertical Stage, 100 mm travel, DC motor  
$7329.00
 
4 Weeks
 IMS300V  IMS-V Series Vertical stage, 300 mm travel, DC motor  
$8175.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
4 Weeks
 M-IMS100V  IMS-V Series Vertical Stage, metric, 100 mm travel, DC motor  
$7329.00
 
4 Weeks
 M-IMS300V  IMS-V Series Vertical Stage, metric, 300 mm travel, DC motor  
$8175.00


Recommended Motion Controllers/Drivers:
 XPS (see Universal High-Performance Motion Controller/Driver)  (max. 400 N payload, 0.3 µm MIM)
 ESP301 (see 3 Axis Motion Controller/Driver)  (max. 100 N payload, 0.6 µm MIM)



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .