|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > IMS-LM Series High-Performance Long-Travel Linear Motor Stages

IMS-LM Series High-Performance Long-Travel Linear Motor Stages
IMS-LM Series High-Performance Long-Travel Linear Motor Stages

  • Stiff body design allows for rigid XY assemblies up to 600 mm x 600 mm travel
  • Non-contact direct-drive system provides high dynamic response and high reliability in a small footprint
  • High-efficiency ironcore linear motor minimizes heat generation for rapid and repeatable point-to-point positioning
  • Recirculating bearings with caged balls assure ultra-quiet motion
  • High resolution linear encoder feedback provides accurate positioning with sub-µm repeatability

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The IMS-LM series linear stages are designed for self-supporting applications with travel ranges from 300 mm to 600 mm. The stages feature a robust design with high performance but with low cost, making them cost-effective solutions for precision industrial applications such as semiconductor wafer inspection, microelectronics test and assembly, pick and place, DNA sequencing, or laser machining.
Based on the industry proven technology of the ILS and IMS, the IMS-LM series utilizes a FEM optimized aluminum extruded body that is extremely stiff, while minimizing the bending effect caused by different thermal expansion coefficients of the aluminum body and the steel rails.
Unlike screw driven stages, the IMS-LM employs a centrally-located linear motor as the driving element. This drive system is absolutely noise-free and has the advantage of higher speed, acceleration and system responsiveness without the wear associated with motor brushes or drive screws. With the fully integrated linear motor, the IMS-LM is more than 100 mm shorter than a comparable screw driven stage. Thus, the IMS-LM is the optimum solution for space constrained applications that require high-throughput, high reliability, and ultra-quiet operation.
The IMS-LM uses a high efficiency 3-phase synchronous ironcore linear motor. While ironcore linear motors are often known for cogging and ...



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 IMS300LM  IMS-LM Series Linear stage, 300 mm travel, Linear Motor  
$8045.00
 
Available Today
 IMS400LM  IMS-LM Series Linear stage, 400 mm travel, Linear Motor  
$8578.00
 
4 Weeks
 IMS500LM  IMS-LM Series Linear stage, 500 mm travel, Linear Motor  
$9187.00
 
4 Weeks
 IMS600LM  IMS-LM Series Linear stage, 600 mm travel, Linear Motor  
$9786.00
 
4 Weeks
 IMSLMC  Cable chain for routing cables to the stationary base. Not recommended for XY assemblies.  
$418.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
4 Weeks
 M-IMS300LM  IMS-LM Series Linear stage, metric, 300 mm travel, Linear Motor  
$8045.00
 
4 Weeks
 M-IMS400LM  IMS-LM Series Linear stage, metric, 400 mm travel, Linear Motor  
$8578.00
 
4 Weeks
 M-IMS500LM  IMS-LM Series Linear stage, metric, 500 mm travel, Linear Motor  
$9187.00
 
4 Weeks
 M-IMS600LM  IMS-LM Series Linear stage, metric, 600 mm travel, Linear Motor  
$9786.00

Recommended Motion Controller: XPS (see Universal High-Performance Motion Controller/Driver)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .