ILX Lightwave Announces New 60-Watt Thermoelectric Temperature Controller with <±0.003°C Long-Term Temperature Stability

Bozeman, MT – March 20, 2012 – ILX Lightwave, a Newport Corporation brand, announces the addition of LDT-5940C Thermoelectric Temperature Controller to its portfolio of thermoelectric temperature controllers designed for testing of laser diodes and other optoelectronic devices. The LDT-5940C features 60W of temperature control, an intuitive front panel, and standard GPIB and USB 2.0 remote interface.

The LDT-5940C was designed for customers requiring higher power and high stability. This new temperature controller with digital PID control loop achieves temperature stability of less than ±0.003°C with output current noise and ripple less than 2mA rms. For fast setup, the LDT-5940C incorporates preset PID values and a fast auto-tune PID mode that automatically determines optimal PID values. The LDT-5940C is compatible with a wide range of sensors including thermistors, RTDs, LM335, and AD590 IC sensors. A new linearized thermistor sensor mode allows the LDT-5940C to achieve ±0.2°C temperature accuracy over a wide temperature range from -30°C to 85°C with standard 10KΩ thermistor. Interlocks allow the user to connect the LDT-5940C to a laser diode driver and will disable the laser output if the LDT-5940C is disabled or is over the user-configurable temperature limit. An additional feature of the LDT-5940C is an analog voltage input for temperature sweeping or tuning without using a remote interface or front panel control.

The LDT-5940C includes USB 2.0 and IEEE 488.1 GPIB interfaces for remote instrument operation in R&D or manufacturing environments. LabVIEW® drivers for the LDT-5940C are available for download from the newport.com website.

Company Contacts

Pete Neely
Director, Global Marketing
Tel: 800-222-6440 / 949-863-3144
Email: pete.neely at newport dot com

Patrick Gale
Product Marketing Manager, ILX Lightwave
Tel: 406-556-2535
E-mail: pgale@ilxlightwave.com

About Newport Corporation

Newport Corporation is a leading global supplier of advanced-technology products and systems to customers in the scientific research, microelectronics manufacturing, aerospace and defense/security, life and health sciences and precision industrial manufacturing markets. Newport's innovative solutions leverage its expertise in high-power semiconductor, solid-state and ultrafast lasers, photonics instrumentation, sub-micron positioning systems, vibration isolation, optical subsystems and precision automation to enhance the capabilities and productivity of its customers' manufacturing, engineering and research applications. Newport is part of the Standard & Poor's SmallCap 600 Index and the Russell Microcap Index.