|
|
| ILS Series High-Performance Mid-Range Travel Linear Stages |
|
|

|
- High stiffness, FEM optimized extruded aluminum body avoids thermal bending effects
- Preloaded, backlash-free ballscrew drive allows rapid movements with short step and settling time
- Precision recirculating ball bearing slides provide accurate linear motion without ball cage migration
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Related Products
|
Product Description
The ILS Series linear stage offers 50250 mm travel range and combines fast, sub-micron resolution motion with highly stiff and robust package designs. Its extruded aluminum body has been optimized to avoid bending effects caused by the different thermal expansion coefficients of the aluminum body and steel rails. The special U-profile also provides stiffness to the structure while keeping the mass low.
The ILS Series linear stage offers 50250 mm travel range and combines fast, sub-micron resolution motion with highly stiff and robust package designs. Its extruded aluminum body has been optimized to avoid bending effects caused by the different thermal expansion coefficients of the aluminum body and steel rails. The special U-profile also provides stiffness to the structure while keeping the mass low.
Ordering Information |
| Quantity |
Model |
Description |
Price |
2 Weeks |
ILS100CC |
ILS linear stage, 100 mm travel, DC motor |
$3401.00 |
3 Weeks |
ILS100CCL |
ILS100CC linear stage, for use with SMC100CC |
$3401.00 |
Available Today |
ILS100CCHA |
ILS linear stage, metric, 100 mm travel, DC motor, linear encoder |
$5407.00 |
Available Today |
ILS100PP |
ILS linear stage, metric, 100 mm travel, stepper motor |
$3244.00 |
2 Weeks |
ILS150CC |
ILS linear stage, 150 mm travel, DC motor |
$3716.00 |
3 Weeks |
ILS150CCL |
ILS150CC linear stage, for use with SMC100CC |
$3716.00 |
4 Weeks |
ILS150CCHA |
ILS linear stage, 150 mm travel, DC motor, linear encoder |
$5838.00 |
Available Today |
ILS150PP |
ILS linear stage, 150 mm travel, stepper motor |
$3594.00 |
2 Weeks |
ILS200CC |
ILS linear stage, 200 mm travel, DC motor |
$4092.00 |
3 Weeks |
ILS200CCL |
ILS200CC linear stage, for use with SMC100CC |
$4092.00 |
4 Weeks |
ILS200CCHA |
ILS linear stage, 200 mm travel, DC motor, linear encoder |
$6315.00 |
2 Weeks |
ILS200PP |
ILS linear stage, 200 mm travel, stepper motor |
$3944.00 |
3 Weeks |
ILS250CC |
ILS linear stage, 250 mm travel, DC motor |
$4599.00 |
3 Weeks |
ILS250CCL |
ILS250CC linear stage, for use with SMC100CC |
$4599.00 |
4 Weeks |
ILS250CCHA |
ILS linear stage, metric, 250 mm travel, DC motor, linear encoder |
$6793.00 |
3 Weeks |
ILS250PP |
ILS linear stage, 250 mm travel, stepper motor |
$4379.00 |
3 Weeks |
ILS50CC |
ILS linear stage, 50 mm travel, DC motor |
$3153.00 |
3 Weeks |
ILS50CCL |
ILS50CC linear stage, for use with SMC100CC |
$3153.00 |
4 Weeks |
ILS50CCHA |
ILS linear stage, 50 mm travel, DC motor, linear encoder |
$5181.00 |
Available Today |
ILS50PP |
ILS linear stage, 50 mm travel, stepper motor |
$3078.00 |
Available Today |
EQ120 |
Right-Angle Bracket for ILS and RV |
$1056.00 |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
2 Weeks |
M-ILS100CC |
ILS linear stage, metric, 100 mm travel, DC motor |
$3401.00 |
3 Weeks |
M-ILS100CCL |
M-ILS100CC linear stage, for use with SMC100CC |
$3401.00 |
4 Weeks |
M-ILS100CCHA |
ILS linear stage, metric, 100 mm travel, DC motor, linear encoder |
$5407.00 |
3 Weeks |
M-ILS100PP |
ILS linear stage, metric, 100 mm travel, stepper motor |
$3244.00 |
3 Weeks |
M-ILS150CC |
ILS linear stage, metric, 150 mm travel, DC motor |
$3716.00 |
3 Weeks |
M-ILS150CCL |
M-ILS150CC linear stage, for use with SMC100CC |
$3716.00 |
4 Weeks |
M-ILS150CCHA |
ILS linear stage, metric, 150 mm travel, DC motor, linear encoder |
$5838.00 |
2 Weeks |
M-ILS150PP |
ILS linear stage, metric, 150 mm travel, stepper motor |
$3594.00 |
2 Weeks |
M-ILS200CC |
ILS linear stage, metric, 200 mm travel, DC motor |
$4092.00 |
3 Weeks |
M-ILS200CCL |
M-ILS200CC linear stage, for use with SMC100CC |
$4092.00 |
4 Weeks |
M-ILS200CCHA |
ILS linear stage, metric, 200 mm travel, DC motor, linear encoder |
$6315.00 |
3 Weeks |
M-ILS200PP |
ILS linear stage, metric, 200 mm travel, stepper motor |
$3944.00 |
3 Weeks |
M-ILS250CC |
ILS linear stage, metric, 250 mm travel, DC motor |
$4599.00 |
3 Weeks |
M-ILS250CCL |
M-ILS250CC linear stage, for use with SMC100CC |
$4599.00 |
4 Weeks |
M-ILS250CCHA |
ILS linear stage, metric, 250 mm travel, DC motor, linear encoder |
$6793.00 |
3 Weeks |
M-ILS250PP |
ILS linear stage, metric, 250 mm travel, stepper motor |
$4379.00 |
3 Weeks |
M-ILS50CC |
ILS linear stage, metric, 50 mm travel, DC motor |
$3153.00 |
3 Weeks |
M-ILS50CCL |
M-ILS50CC linear stage, for use with SMC100CC |
$3153.00 |
4 Weeks |
M-ILS50CCHA |
ILS linear stage, metric, 50 mm travel, DC motor, linear encoder |
$5181.00 |
3 Weeks |
M-ILS50PP |
ILS linear stage, metric, 50 mm travel, stepper motor |
$3078.00 |
|
Recommended Motion Controllers/Drivers: |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|