Systems with high horizontal acceleration loads and fast settling time requirements require increased damping as well as isolation. Newports patent pending I-500 IsoDamp Isolation System damps high amplitude vertical displacements without adversely affecting isolation at higher frequencies or causing extended settling times as seen with heavy oil damping systems. The I-500s horizontal pendulum isolation system provides superior isolation at low vibration levels compared to friction prone gimbaled and bearing systems. This unique horizontal damping system dissipates stage motion energy with very little compromise of isolation while minimizing settling time.We also offer other types of vibration isolators and supports. Please click Vibration Isolator Selection Guide for an overview of Newport's complete standard offering in vibration isolators.