|  
   
  Motorized Positioning
    Air Bearing Solutions
   
 
   
 
   
 
   
 
   
 
   
 
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Air Bearing Solutions > HybrYX™ G5 Large Substrate Positioning Stage

HybrYX™ G5 Large Substrate Positioning Stage
HybrYX™ G5 Large Substrate Positioning Stage

The unique hybrid architecture of HybrYX G5 offers the following outstanding performance characteristics for demanding large payload applications:
  • Design is closely based on smaller HybrYX stage but with larger ceramic carriage and Y-axis guide beam
  • Large, 1400mm travel in the Y (scanning) axis is well suited for up to Generation 5 flat panel display substrates or photovoltaic panels
  • Capable of providing ±3mm accuracy over a full XY travel range of 1400mm by 400mm
  • Long-life & high MTBF as air bearing is not limited by bearing travel/life-expectancy
  • Optional Z-Tip-Tilt and Theta functionality without significant increase to mass and profile (height)

Product Summary Product Detail Specifications
The all-new HybrYXTM single plane XY hybrid stages are the latest addition to Newport’s air bearing products offering the advantages of a single plane air bearing stage at a much lower cost than previously possible. The HybrYX G5 provides the advantages of a single plane architecture in a stage designed specifically for large payloads.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .