Optical Breadboard Selection Guide

Optical Breadboard offered by Newport has a wide range to fit any performance, budget or timeline need. Our broad offerings of optical breadboard range from economic Solid Aluminum Breadboards all the way to the top-of-line PG Optical Breadboards. Many of our optical breadboards have Microlock™ option (with -ML at the end of part numbers) or clearance holes to facilitate your applications that may require mounting of the optical breadboard to a table or other platforms.

Selecting an Optical Breadboard

Click Optical Breadboards to shop or browse all of our standard models, or select a product family below for more information.

True Innovation for More Precision: Introducing PG Optical Breadboards

Precision Grade (PG) Series Optical Breadboard is a combination of Newport's persistent innovation and 42 years of experience in vibration control. As the newest member of the Newport Optical Breadboard Family to replace the legacy RG Series, PG series is designed with patented technology to meet requirements of the more critical applications.

PG_ComplianceCorner compliance of a PG-35-4 breadboard compared to an SG-35-4. The modal damping of the PG series breadboard reduces the resonance by a factor of 9x when compared to an SG series breadboard. Click to Learn More About PG Series Optical Breadboard .

Optical Breadboard Spec Comparison

RG Series
Optical Breadboard, Research Grade
SG Series
Optical Breadboard, Scientific Grade
IG Series
Optical Breadboard, Industrial Grade
TD Series
Optical Breadboard, Manufacturing Grade
SA2 Series
Solid Aluminum Breadboard, SA2 Series
Breadboard Families VC-MSG_MIG-S VC-td_series-S SA2_Series_breadboard
Working Surface 400 Series ferromagnetic stainless steel Ferromagnetic stainless steel Aluminum
Top and Bottom Skin 3/16'' (4.8 mm) 0.134'' (3.4 mm) N/A
Core Design Trussed honeycomb
vertically bonded closed cell construction
0.010'' (0.25 mm) steel sheet materials
0.030'' (0.76 mm) triple core interface
13/16 in. (20.6 mm) precision formed composite core (sealed hole tiles) N/A
Hole/Core Sealing Easy clean conical cup 0.75 in. (19 mm) deep
Non-corrosive high impact polymer material
N/A
Mounting Holes 1/4-20 holes on 1 in. grid (M6-1.0 holes on 25 mm grid), 0.5 in. borders (12.5 mm borders)
Constrained Layer Dampers Yes N/A
Damping Performance
Breadboard Damping Performance ★★★★★ ★★★★ ★★★ ★★
Maximum Dynamic Deflection Coefficient <9.4 x 10-4 <14.4 x 10-4 <17 x 10-4 N/A N/A
Maximum Relative Motion Value [in. (mm)] <7.3 x 10-7 (<1.9 x 10-5) <11.1 x 10-7 (<2.8 x 10-5 ) <13 x 10-7 (<3.3 x 10-5) N/A N/A
Deflection Under Load [in. (mm)] <7.8 x 10-5 (<2.0 x 10-3) <7.8 x 10-5 (<2.0 x 10-3) <15 x 10-5 (<3.9 x 10-3) N/A N/A
Applications • Interferometry and critical high resolution experiments • Electro-optical experiments and processes • Industrial equipment platforms and less critical experiments • Telecom device manufacturing requiring a low cost, high-quality mounting surface • Classroom demonstrations
• Equipment setups

Note: All performance values are for 2 ft x 3 ft x 2.26 in. (600 x 900 x 58 mm) breadboards.
† 50 lb. (22.7 kg) centered

Optical Breadboard Size at a Glance

Size (Metric Size) RG Series SG Series IG Series* TD Series SA2 Series
Width x Length Thickness Catalog Offering
6 in. x 6 in. (150 mm x 150 mm) 0.5'' (12.7 mm)
6 in. x 24 in. (150 mm x 600 mm)
6 in. x 36 in. (150 mm x 900 mm)
8 in. x 8 in. (200 mm x 200 mm)
1' x 1' (300 mm x 300 mm) 0.5'' (12.7 mm)
1.1'' (28 mm)
2.4'' (59 mm)
4.4'' (110 mm)
1' x 2' (300 mm x 600 mm) 0.5'' (12.7 mm)
1.1'' (28 mm)
2.4'' (59 mm)
4.4'' (110 mm)
1' x 3' (300 mm x 900 mm) 0.5'' (12.7 mm)
1.1'' (28 mm)
2.4'' (59 mm)
4.4'' (110 mm)
1' x 4' (300 mm x 1200 mm) 0.5'' (12.7 mm)
1.1'' (28 mm)
2.4'' (59 mm)
4.4'' (110 mm)
18 in. x 18 in. (450 mm x 450 mm) 0.5'' (12.7 mm)
18 in. x 30 in. (450 mm x 750 mm)
2' x 2' (600 mm x 600 mm) 0.5'' (12.7 mm)
1.1'' (28 mm)
2.4'' (59 mm)
4.4'' (110 mm)
2' x 3' (600 mm x 900 mm) 0.5'' (12.7 mm)
1.1'' (28 mm)
2.4'' (59 mm)
4.4'' (110 mm)
2' x 4' (600 mm x 1200 mm) 2.4'' (59 mm)
4.4'' (110 mm)
2' x 5' (600 mm x 1500 mm) 2.4'' (59 mm)
4.4'' (110 mm)
2' x 6' (600 mm x 900 mm) 2.4'' (59 mm)
4.4'' (110 mm)
30 in. x 30 in. (750 mm x 750 mm) 0.5'' (12.7 mm)
3' x 3' (900 mm x 900 mm) 2.4'' (59 mm)
4.4'' (110 mm)
3' x 4' (900 mm x 1200 mm) 2.4'' (59 mm)
4.4'' (110 mm)
3' x 5' (900 mm x 1500 mm) 2.4'' (59 mm)
4.4'' (110 mm)
3' x 6' (300 mm x 1800 mm) 2.4'' (59 mm)
4.4'' (110 mm)
4' x 4' (1200 mm x 1200 mm) 2.4'' (59 mm)
4.4'' (110 mm)
4' x 5' (1200 mm x 1500 mm) 2.4'' (59 mm)
4.4'' (110 mm)
4' x 6' (1200 mm x 1800 mm) 2.4'' (59 mm)
4.4'' (110 mm)
4' x 8' (1200 mm x 2400 mm) 2.4'' (59 mm)
4.4'' (110 mm)
Custom Sizes

* IG Series thickness 2.3'' (58 mm).


What is Microlock™ option for RG, SG and IG Breadboards?

Microlocks can be used to mount breadboards on an optical table or directly onto any vertical or horizontal structure. They are normally positioned 1/6 of the length/width dimension in from the edge of the breadboard, with an additional Microlock in the center of the boards with larger sizes. With metric mounting holes, the Microlock positions are adjusted slightly to place them directly between the ranks of mounting holes. This provides automatic alignment of the Microlocks with the mounting holes in the supporting table when both the breadboard and the table have the same type mounting holes.

Click to Learn More About Newport Microlocks Option.

Microlock Crosssect-S

Learn More About Newport Optical Breadboards

When you choose Newport Vibration Control solutions, you have chosen not only high quality and perforamance products, but also our committed product support. Newport's experienced support engineers will be glad to help you determine which product suits your needs. Simply call 877-835-9620, or click Contact Us to submit your feedback or questions.

Please be sure to check out Newport's Tutorials , and the videos in our Vibration Control YouTube Playlist to learn more about our products.