|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
   
 
   
 
   
 
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > High Speed Photodiode Detectors > High-Speed Photodetectors, GHz

High-Speed Photodetectors, GHz
High-Speed Photodetectors, GHz

Unamplified
  • Models from 100 ps (4 GHz) to 8 ps (50 GHz)
  • 400-1700 nm, 950–1650 nm, 700–1650 nm, and 400-1700nm versions
  • DG-15xr for frequency domain applications to 20 GHz
  • Optimized for maximum responsivity
  • Self-contained, battery operated units
Amplified
  • Models from 300 ps (1.5 GHz) to 10 ps (43 GHz)
  • 400-1700 nm, 950–1650 nm, and 700–1650 nm versions
  • AD-40xr, fastest 700-1650 nm detector with 62.5 µm fiber input
  • Integrated transimpedance amplifiers provide high conversion gains of up to 800 V/W
  • Built-in current monitor

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Description
Newport offers a complete line of Fiber-Optic High-Speed Photodetector and Receiver modules to meet most measurement needs. These high-speed detectors find a wide variety of uses in the test and measurement of fast optical signals.
Both amplified and unamplified models are available in compact, rugged, instrument-style cases. Each unit houses a sealed, fiber-coupled detector module together with internally regulated power, current monitor, power indicating LED’s and a convenient, top-mounted power switch. Unamplified models offer internal battery power for the utmost ease of use, and all models come with the FC fiber optic input connector.
These photodetectors and receivers are specifically designed to fulfill the variety of photonics testing and measurement applications including telecommunication, data communication, analog microwave communication, as well as general high-speed research from 300 ps temporal resolution (1.5 GHz) to 7 picoseconds (60 GHz). VIS-ir (400-1700 nm) products for broad measurement interests are available as well as a full range of IR (950-1650 nm) and XR (700-1650 nm) products optimized for communications applications.
These products can also be used for free-space applications, by simply using the open end of a fiber-optic patch cord as the point of light collection. 50 µm and 62.5 µm core fibers offer collection numerical apertures of ...



Ordering Information

The high speed photodetectors and receivers are highly ESD sensitive.


 Quantity  Model  Description  Price
   Unamplified
 
10 Weeks
 PX-D7-FC  VIS-IR Receiver, 60 GHz, 400-900 nm, FC/PC  
$5950.00
 
8 Weeks
 D-15-FC  VIS-IR Receiver, 29 GHz, 400-1700 nm, FC/PC  
$3950.00
 
10 Weeks
 D-30-FC  VIS-IR Receiver, 15 GHz, 400-1700 nm, FC/PC  
$2995.00
 
10 Weeks
 D-100-FC  VIS-IR Receiver, 4 GHz, 400-1700 nm, FC/PC  
$1795.00
 
10 Weeks
 D-8IR-FC  IR Detector, 8 ps, 950-1650 nm, FC/PC, w/ power supply  
$5950.00
 
10 Weeks
 D-15IR-FC  IR Detector, 15 ps, 950-1650 nm, FC/PC  
$4424.00
 
10 Weeks
 D-30IR-FC  IR Detector, 30 ps, 950-1650 nm, FC/PC  
$4115.00
 
Available Today
 D-100IR-FC  IR Detector, 100 ps, 950-1650 nm, FC/PC  
$2570.00
 
10 Weeks
 DG-15XR-FC  20 GHz Flat Frequency Response Detector, FC/PC  
$4950.00
 
10 Weeks
 D-25XR-FC  Extended IR Detector, 25 ps, 700-1650 nm, FC/PC  
$4424.00
   Amplified
 
7 Weeks
 AD-200-FC  VIS-IR Photoreceiver, 2.5 GHz, 400-1700 nm, FC/PC  
$3245.00
 
Available Today
 AD-300-FC  VIS-IR Photoreceiver, 1.5 GHz, 400-1700 nm, FC/PC  
$2673.00
 
7 Weeks
 AD-10IR-FC  IR Receiver, 43 GHz, 950-1650 nm, FC/PC  
$7490.00
 
10 Weeks
 AD-40IR-FC  IR Photoreceiver, 12 GHz, 950-1650 nm, FC/PC  
$5557.00
 
Available Today
 AD-40APDIR-FC  IR Photoreceiver, 12 GHz, 950-1650 nm, FC/PC  
$7205.00
 
10 Weeks
 AD-50APDIR-FC  IR Photoreceiver, 10 GHz, 950-1650 nm, FC/PC  
$6484.00
 
7 Weeks
 AD-200IR-FC  IR Photoreceiver, 2.5 GHz, 950-1650 nm, FC/PC  
$3348.00
 
Available Today
 AD-40XR-FC  Extended-IR Photoreceiver, 12 GHz, 700-1650 nm, FC/PC  
$5950.00
 
10 Weeks
 AD-200XR-FC  Extended-IR Photoreceiver, 2.5 GHz, 700-1650 nm, FC/PC  
$3554.00


Related Products

Biased photodetectors, see High Resolution CCD Laser Beam Profiler


• For optical detectors for calibrated power measurement, see the Optical Detectors For Power Meters Chapter
• For optical fibers, see the Optical Fibers and Patchcords Chapter


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .