|
|
|
|
|
|
| High-Speed Detectors, GHz |
|
|
|
-
Unamplified Models from 100 ps (4 GHz) to 8 ps (50 GHz)- 9501650 nm, 7001650 nm, and 400-1700nm versions
- DG-15ir and DG-15xr for frequency domain applications to 20 GHz
- Optimized for maximum responsivity
- Self-contained, battery operated units
|
-
Amplified Models from 300 ps (1.5 GHz) to 10 ps (43 GHz)- 950650 nm, 7001650 nm and 400-1700nm versions
- AD-40xr, fastest 700-1650 nm detector with 62.5 µm fiber input
- Integrated transimpedance amplifiers provide high conversion gains of up to 800 V/W
- Built-in current monitor
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
Newport offers a complete line of Fiber-Optic High-Speed Detectors with thirteen new models to meet most measurement needs. These high-speed detectors find a wide variety of uses in the test and measurement of fast optical signals. Both amplified and unamplified models are available in compact, rugged, instrument-style cases. Each unit houses a sealed, fiber-coupled detector module together with internally regulated power, current monitor, power indicating LEDs and a convenient, top-mounted power switch. Unamplified models offer internal battery power for the utmost ease of use, and all models come with the choice of either ST or FC fiber optic input connectors (to be specified at time of order). These detectors are specifically designed to fulfill the variety of photonics testing and measurement applications including digital telephone and data communications, analog microwave communications, as well as general high-speed research from 300 ps temporal resolution (1.5 GHz) to 7 picoseconds (60 GHz). VIS-ir (400-1700 nm) products for broad measurement interests are available as well as a full range of IR (950-1650 nm) and XR (700-1650 nm) products optimized for communications applications. These products can also be used for free-space applications, by simply using the open end of a fiber-optic patch cord as the point of light ...
Newport offers a complete line of Fiber-Optic High-Speed Detectors with thirteen new models to meet most measurement needs. These high-speed detectors find a wide variety of uses in the test and measurement of fast optical signals. Both amplified and unamplified models are available in compact, rugged, instrument-style cases. Each unit houses a sealed, fiber-coupled detector module together with internally regulated power, current monitor, power indicating LEDs and a convenient, top-mounted power switch. Unamplified models offer internal battery power for the utmost ease of use, and all models come with the choice of either ST or FC fiber optic input connectors (to be specified at time of order). These detectors are specifically designed to fulfill the variety of photonics testing and measurement applications including digital telephone and data communications, analog microwave communications, as well as general high-speed research from 300 ps temporal resolution (1.5 GHz) to 7 picoseconds (60 GHz). VIS-ir (400-1700 nm) products for broad measurement interests are available as well as a full range of IR (950-1650 nm) and XR (700-1650 nm) products optimized for communications applications. These products can also be used for free-space applications, by simply using the open end of a fiber-optic patch cord as the point of light collection. 50 µm and 62.5 µm core fibers offer collection numerical apertures of 0.2 and 0.3 in a very flexible, compact form that can easily be positioned inside any experimental setup.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | Unamplified | | | PX-D7-FC | VIS-IR Receiver, 60 GHz, 400-900 nm, FC/PC | | | | D-15-FC | VIS-IR Receiver, 29 GHz, 400-1700 nm, FC/PC | | | | D-30-FC | VIS-IR Receiver, 15 GHz, 400-1700 nm, FC/PC | | | | D-100-FC | VIS-IR Receiver, 4 GHz, 400-1700 nm, FC/PC | | | | D-8IR-FC | IR Detector, 8 ps, 950-1650 nm, FC/PC | | | | D-15IR-FC | IR Detector, 15 ps, 950-1650 nm, FC/PC | | | | D-30IR-FC | IR Detector, 30 ps, 950-1650 nm, FC/PC | | | | D-100IR-FC | IR Detector, 100 ps, 950-1650 nm, FC/PC | | | | DG-15XR-FC | 20 GHz Flat Frequency Response Detector, FC/PC | | | | D-25XR-FC | Extended IR Detector, 25 ps, 700-1650 nm, FC/PC | | | | Amplified | | | AD-200-FC | VIS-IR Receiver, 2.5 GHz, 400-1700 nm, FC/PC | | | | AD-300-FC | VIS-IR Receiver, 1.5 GHz, 400-1700 nm, FC/PC | | | | AD-10IR-FC | IR Receiver, 43 GHz, 950-1650 nm, FC/PC | | | | AD-40IR-FC | IR Receiver, 12 GHz, 950-1650 nm, FC/PC | | | | AD-40APDIR-FC | IR Receiver, 12 GHz, 950-1650 nm, FC/PC | | | | AD-50IR/AC-FC | IR Receiver, 10 GHz, 950-1650 nm, AC Coupling, FC/PC | | | | AD-50APDIR-FC | IR Receiver, 10 GHz, 950-1650 nm, FC/PC | | | | AD-200IR-FC | IR Receiver, 2.5 GHz, 950-1650 nm, FC/PC | | | | AD-40XR-FC | Extended-IR Receiver, 12 GHz, 700-1650 nm, FC/PC | | | | AD-50XR/AC-FC | Extended-IR Receiver, 10 GHz, 700-1650 nm, AC Coupling, FC/PC | | | | AD-50XR/RR-FC | Reference Receiver, 10 GHz, 700-1650 nm, FC/PC
| | | | AD-50XR/RR-ST | Reference Receiver, 10 GHz, 700-1650 nm, ST/PC
| | | | AD-200XR-FC | Extended-IR Receiver, 2.5 GHz, 700-1650 nm, FC/PC | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|
|