|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > High Speed Photodiode Detectors > High Speed Biased Photodetectors, 818-BB Series

High Speed Biased Photodetectors, 818-BB Series
High Speed Biased Photodetectors, 818-BB Series
Stands sold separately

  • Silicon, GaAs and InGaAs high speed biased photodetectors
  • Rise times down to 35 ps
  • Amplified detectors provide up to 26 dB gain
  • Built-in bias supply on unamplified photodetectors (except for BB-22 and BB-40)

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
818-BB Series Biased Photodiode Detectors are cost effective diagnostic tools suitable for a variety of high speed applications such as viewing of Q-switched, mode-locked, or rapidly modulated laser signals and picosecond laser alignment.
Standard photodetectors (818-BB-20, -21, -30, -31 and -40) consist of free-space, small and large area Si, GaAs or InGaAs detectors, with rise times ranging from 175 ps–30 ns. Each unit, other than the 818-BB-40, includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The batteries are easily replaceable and by disconnecting the detector from the oscilloscope input, when not in use, you can extend the lifetime of the batteries. The 818-BB-40 comes with an external 24 VDC power supply.
The 818-BB-35 and 818-BB-45 photodiode detector modules offer a low-cost solution for ultra-fast measurements offering a 10 GHz bandwidth. These detectors are suitable for applications where detector risetime of <35 psec are required for Q-switched and Ultrafast Laser output analysis. These detectors also utilize 3 V lithium cells (supplied).
The 818-BB-22 UV Enhanced Silicon Detector module consists of a silicon detector with an enhanced ultraviolet response, making it well suited for the fourth harmonic Nd:YAG, YLF or Glass ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 818-BB-20  Biased Photodetector, 300-1100nm, Silicon, 3V Bias  
$361.00
 
Available Today
 818-BB-21  Biased Photodetector, 300-1100nm, Silicon, 9V Bias  
$361.00
 
Available Today
 818-BB-21A  Amplified, Biased Photodetector, 300-1100nm, Silicon, 24V Bias  
$613.00
 
4 Weeks
 818-BB-21TTL  TTL & Analog Detector, 450-870 nm, Silicon  
$585.00
 
Available Today
 818-BB-22  Biased Photodetector, 200-1100nm, Silicon, 24V Bias  
$510.00
 
2 Weeks
 818-BB-30  Biased Photodetector, 1000-1600nm, InGaAs, 6V Bias  
$402.00
 
Available Today
 818-BB-30A  Amplified Biased Photodetector, 1000-1600nm, InGaAs, 24V Bias  
$587.00
 
4 Weeks
 818-BB-30TTL  TTL & Analog Detector, 1000-1650 nm, InGaAs  
$585.00
 
Available Today
 818-BB-31  Biased Photodetector, 1000-1600nm, InGaAs, 6V Bias  
$433.00
 
Available Today
 818-BB-35  Biased Photodetector, 1000-1650nm, InGaAs, 6V Bias  
$1025.00
 
3 Weeks
 818-BB-35F  Biased Photodetector, 1000-1650nm, InGaAs, 5V Bias, 1M FC Pigtail  
$1262.00
 
4 Weeks
 818-BB-35A  Amplified Biased Photodetector, 1000-1650nm, InGaAs, 5V Bias  
$2625.00
 
4 Weeks
 818-BB-35AF  Amplified Biased Photodetector, 1000-1650nm, InGaAs, 5V Bias, 1M FC Pigtail  
$3080.00
 
Available Today
 818-BB-40  Biased Photodetector, 300-1100nm Silicon, 24V Bias  
$355.00
 
1 Week
 818-BB-45  Biased Photodetector, 400-900nm, GaAs, 6V Bias  
$922.00
 
3 Weeks
 818-BB-45F  Biased Photodetector, 400-900nm, GaAs, 6V Bias, 1M FC Pigtail  
$1133.00
 
1 Week
 818-BB-45A  Amplified Biased Photodetector, 400-900nm, GaAs, 6V Bias  
$2545.00
 
4 Weeks
 818-BB-45AF  Amplified Biased Photodetector, 400-900nm, GaAs, 6V Bias, 1M FC Pigtail  
$2945.00

The 818-BB series is universal and will work for 110 or 220V.

Related Products

For spatial beam profile diagnostics, see High Resolution CCD Laser Beam Profiler


• For autocorrelation measurement for ultrafast lasers, see Multiple Scanning Knife-Edge Beam Profiler
• For optical detectors for calibrated power measurement, see the Detectors For Power Meters Chapter


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .