Product Description
Newport's High Signal-to-Noise Fluorescence Filters provide a custom defined narrow bandpass that has been designed based upon the absorption and emission spectra of the specific fluorophore of intended use. With a typical non-paired signal-to-noise ratio of 100,000:1, they can be paired with any other filter in the series with excellent crosstalk suppression. Developed as XM Fluorescence Filters and manufactured in Newport's Franklin, MA facility, these filters are a key enabling technology in numerous fluorescence based research and clinical instruments. Typical applications include instrumentation for flow cytometry, drug discovery, genetic analysis, and other fluorescence-based instrumentation.
Newport's High Signal-to-Noise Fluorescence Filters provide a custom defined narrow bandpass that has been designed based upon the absorption and emission spectra of the specific fluorophore of intended use. With a typical non-paired signal-to-noise ratio of 100,000:1, they can be paired with any other filter in the series with excellent crosstalk suppression. Developed as XM Fluorescence Filters and manufactured in Newport's Franklin, MA facility, these filters are a key enabling technology in numerous fluorescence based research and clinical instruments. Typical applications include instrumentation for flow cytometry, drug discovery, genetic analysis, and other fluorescence-based instrumentation.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
10XM35-360 |
High SN Fluorescence Filter, 25.4 Dia, 360+0/-5nm Center, 35±3.5nm FWHM |
$250.00 |
Available Today |
10XM35-430 |
High SN Fluorescence Filter, 25.4 Dia, 425+5/-0nm Center, 35±3.5nm FWHM |
$250.00 |
Available Today |
10XM35-465 |
High SN Fluorescence Filter, 25.4 Dia, 460+5/-0nm Center, 35±3.5nm FWHM |
$250.00 |
Available Today |
10XM20-485 |
High SN Fluorescence Filter, 25.4 Dia, 485+0/-5nm Center, 20±2.0nm FWHM |
$250.00 |
Available Today |
10XM25-530 |
High SN Fluorescence Filter, 25.4 Dia, 530+0/-5nm Center, 25±2.5nm FWHM |
$250.00 |
Available Today |
10XM25-535 |
High SN Fluorescence Filter, 25.4 Dia, 530+5/-0nm Center, 25±2.5nm FWHM |
$250.00 |
Available Today |
10XM25-540 |
High SN Fluorescence Filter, 25.4 Dia, 540+0/-5nm Center, 25±2.5nm FWHM |
$250.00 |
Available Today |
10XM10-550 |
High SN Fluorescence Filter, 25.4 Dia, 550+0/-5nm Center, 10±1.0nm FWHM |
$250.00 |
Available Today |
10XM10-585 |
High SN Fluorescence Filter, 25.4 Dia, 580+5/-0nm Center, 25±2.5nm FWHM |
$250.00 |
Available Today |
10XM20-590 |
High SN Fluorescence Filter, 25.4 Dia, 590+0/-5nm Center, 20±2.0nm FWHM |
$250.00 |
Available Today |
10XM35-595 |
High SN Fluorescence Filter, 25.4 Dia, 590+5/-0nm Center, 35±3.5nm FWHM |
$250.00 |
Available Today |
10XM35-625 |
High SN Fluorescence Filter, 25.4 Dia, 620+5/-0nm Center, 35±3.5nm FWHM |
$250.00 |
Available Today |
10XM35-635 |
High SN Fluorescence Filter, 25.4 Dia, 630+5/-0nm Center, 35±3.5nm FWHM |
$250.00 |
Available Today |
10XM40-650 |
High SN Fluorescence Filter, 25.4 Dia, 645+5/-0nm Center, 40±3.5nm FWHM |
$250.00 |
|
| In addition to the listed standard items, we manufacture custom OEM filters using standard High S/N designs and construction processes according to customer defined performance requirements. Contact our applications experts to define the product that will provide the best performance for your application. |
|