|  
   
  Light Test and Measurement
    Beam Analysis
   
 
   
 
   
 
   
 
   
 
   
 
    Detectors For Power Meters
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Photonics Outlet
    Power and Energy Meters
 Show All Product Lines
Home > Products > Light Test and Measurement > Beam Analysis > High Resolution Laser Beam Profiler

High Resolution Laser Beam Profiler
High Resolution Laser Beam Profiler

  • 1.4 Megapixel CCD laser beam profiler with 12 bit true dynamic range
  • Real-time beam size measurement and Gausian fit for both CW and pulses
  • Software controlled auto shutter and gain adjustment
  • Automatic recognition of filter position
  • Full positioning capabilities
  • Comprehensive statistics and analysis tools
  • High Speed USB 2.0

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Newport's new LBP-HR Laser Beam Profiler offers true 12 bit dynamic range, and a high resolution 1.4 Megapixel CCD for detailed beam profile measurement and analysis of most laser sources. The LBP-HR is a powerful software driven beam profiling device with complete beam diagnostic measurement features, including a multi-measurement routine to increase signal integrity for higher accuracy results. For continuous or pulsed laser beams, it provides an extensive range of graphical presentations and analysis capabilities of laser beam parameters such as: beam width, shape, position, power and intensity profiles. The LBP-HR Laser Beam Profiler includes an NG4, an NG9, and an NG10 attenuator that thread into the camera aperture for power reduction of the input beam. The LBP-HR communicates with the PC software with USB, and is powered by the USB port on your PC, so no need for and an external AC adapter. This user-friendly system presents graphical and numerical information for an intuitive interpretation of data in real-time.


Ordering Information
 Quantity Model Description Price
  LBP-HR High Resolution, 1.4 Megapixel CCD Beam Profiler, 350-1310nm 
  LBP-NG4 NG4 Attenuator 
  LBP-NG9 NG9 Attenuator 
  LBP-NG10 NG10 Attenuator 
  LBPHR-MOUNT Mounting Base 
  LBP-SAM Beam Sampler Attachment for high power lasers, attenuation up to 20W 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .