|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
   
 
   
 
   
 
   
 
   
 
   
 
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Beam Analysis > High Resolution CCD Laser Beam Profiler

High Resolution CCD Laser Beam Profiler
High Resolution CCD Laser Beam Profiler

  • 1.4 Megapixel CCD beam profiler with 12 bit true dynamic range
  • Real-time beam size measurement and Gausian fit for both CW and pulses
  • Software controlled auto shutter and gain adjustment
  • Automatic recognition of filter position
  • Full positioning capabilities
  • Comprehensive statistics and analysis tools
  • High Speed USB 2.0
  • CCD chip with protective window

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Description
Newport's new LBP-HR Laser Beam Profiler offers true 12 bit dynamic range, and a high resolution 1.4 Megapixel CCD for detailed beam profile measurement and analysis of most laser sources. The LBP-HR is a powerful software driven laser beam diagnostics device with complete beam diagnostic measurement features, including a multi-measurement routine to increase signal integrity for higher accuracy results. For continuous or pulsed laser beams, it provides an extensive range of graphical presentations and analysis capabilities of laser beam parameters such as: beam width, shape, position, power and intensity profiles. The LBP-HR Laser Beam Profiler includes an NG4, an NG9, and an NG10 attenuator that thread into the camera aperture for power reduction of the input beam. The LBP-HR communicates with the PC software with USB, and is powered by the USB port on your PC, so no need for and an external AC adapter. This user-friendly system presents graphical and numerical information for an intuitive interpretation of data in real-time.



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 LBP-HR  High Resolution, 1.4 Megapixel CCD Beam Profiler, 350-1310nm  
$4900.00
 
Available Today
 LBP-NG4  NG4 Attenuator  
$99.00
 
7 Weeks
 LBP-NG9  NG9 Attenuator  
$99.00
 
Available Today
 LBP-NG10  NG10 Attenuator  
$99.00
 
5 Weeks
 LBPHR-MOUNT  Mounting Base  
$315.00
 
7 Weeks
 LBP-SAM  Beam Sampler Attachment for high power lasers, attenuation up to 20W  
$1150.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .