The Model 3700 Temperature Controller provides a 336 W bipolar output for operation with thermoelectric (TE) coolers. At the unit''s heart, DSP based controls allow for PID settings with fast settling times. This feature combined with sound electronics design and quality components results in great temperature stability and higher reliability. Computer interface is possible via a USB terminal. LabVIEW drivers are included with the computer interface as a standard feature.
All pertinent TE cooler parameters ITE, VTE, temperature sensor (° C, R, Amp, or Volts) are measured and simultaneously presented on the four line alphanumeric LCD display. All standard temperature sensors including thermistors, platinum RTD, AD590/592 and LM335 IC sensors are supported without the need for additional interface units. Sensor calibration constants are easily programmed for direct readout in ° C.
When it comes to selecting a laser diode mount and diode driver to go along with your new temperature controller Newport does all the work for you. Our newly introduced laser diode control kit (LDKIT series) bundles the diode driver, temperature controller, mount, cables, grounding wriststrap and thermal paste compound all at a great price.
The LDKIT-80A-110W includes 5700-80-7 driver, 3700 temperature controller, 764H-110 mount, cables, thermal paste and grounding wriststrap. Laser diode not included.
Related Products
(Detectors, posts, and post holders sold separately)
A Benchtop Power Meter for a complete LIV measurement capability (Optical Power and Energy Meters, 1936-C/R and 2936-C/R )
Specifications
| TEC Output |
| Type |
Bipolar, Low Noise |
| TEC Output Current, Max. |
±14 A |
| Output Power (W) |
336 |
| ITE Current Resolution (mA) (manual/remote) (1) |
1/0.1 |
| ITE Current Accuracy |
± 0.3% |
| TEC Ripple/Noise (rms) (mA)(2) |
<1 |
| Current Limit |
| TEC Output Range (A) |
014 |
| ITE Current Resolution (mA) |
1/0.1 |
| Accuracy (%) |
± 0.3 |
| Stability |
| TEC Short-Term Stability (1 h) (°C) |
< 0.0009 |
| TEC Output Long-Term Stability (24 h) (°C) |
< 0.0019 |
| Temperature Coefficient (°C/°C) |
< 0.0005 |
| TEC Measurement Display |
| Temperature Range (°C) |
-100.00 to + 250.00 |
| Display Range Resistance (1 µA) (kΩ) |
0.1 to 2500.0 |
| Display Range Resistance (10 µA) (kΩ) |
0.01 to 250.00 |
| Display Range Resistance (100 µA) (kΩ) |
0.001 to 25.000 |
| Display Range Resistance (1 mA) (kΩ) |
0.0001 to 2.5000 |
| Display Range Resistance (10 mA) (kΩ) |
0.1 to 250.0 |
| Range Resistance (RTD) (Ω) |
20-192 |
| Range TE Voltage (V) |
-24.000 to + 24.000 |
| TE Current (A) |
-14.00 to +14.00 |
| Range AD590 Current (µA) |
248.15378.15 |
| Range LM335 Voltage (mV) |
2331-3731 |
| Display Resolution |
| Temperature (°C) |
0.001 |
| Display Resolution Resistance (1 µA) (kΩ) |
0.1 |
| Display Resolution Resistance (10 µA) (kΩ) |
0.01 |
| Display Resolution Resistance (100 µA) (kΩ) |
0.001 |
| Display Resolution Resistance (1 mA) (kΩ) |
0.0001 |
| Display Resolution Resistance (10 mA) (kΩ) |
0.0001 |
| Resolution Resistance (RTD) (Ω) |
0.001 |
| Resolution TE Voltage (mV) |
1 |
| TE Current (mA) |
1 |
| Resolution AD590 Current (µA) |
0.01 |
| Resolution LM335 Voltage (mV) |
0.1 |
| Display Accuracy |
| Temperature (°C)(3) |
± 0.001 |
| Display Accuracy Resistance (1 µA) |
± 0.02% |
| Display Accuracy Resistance (10 µA) |
± 0.01% |
| Display Accuracy Resistance (100 µA) |
± 0.01% |
| Display Accuracy Resistance (1 mA) |
± 0.01% |
| Display Accuracy Resistance (10 mA) |
± 0.01% |
| Accuracy Resistance (RTD) |
± 0.01% |
| Accuracy TE Voltage (%) |
0.35 |
| TE Current |
0.35 |
| Accuracy AD590 Current |
± 0.01% |
| Accuracy LM335 Voltage |
± 0.01% |
Auxiliary Temperature Sensor(4)
| Temperature Range [°C] |
0 to +80.00 |
| Temperature Resolution [°C] |
0.0001 |
| Resistance Range [kΩ] at 100 µA |
0.1 to 25.0 |
| Temperature Accuracy [°C] (3) |
± 0.001 |
| Resistance Accuracy at 100 µA [%] |
± 0.01 |
|
Temperature Sensors |
Thermistor (NTC 2-wire
) |
AD590
|
LM335
|
RTD (100)
|
| Temp. Sensor Control Resolution (°C) |
0.0001 |
| Temp. Sensor Control Accuracy (°C)(3) |
± 0.0001 |
± 0.03 |
± 0.03 |
± 0.001 |
| Sensor Bias Current (mA) |
0.001, 0.01, 0.1, 1, 10 |
- |
1 |
1 |
| Sensor Bias Voltage (V) |
- |
+4 |
- |
- |
Specifications
| LCD Display |
|
Display Type |
4-line by 20 character alphanumerical, and seven segment display |
|
Display Backlighting |
Green LED |
|
Display Controls |
Brightness, contrast (optimizes viewing angle) |
| Chassis Ground |
4 mm banana jack |
| Power Requirements |
100-240 VAC, 50/60 Hz universal input |
| Maximum Power Consumption (W) |
500 |
| Size (H x W x D) [in. (mm)] |
3.47 (88.14) x 19.00 (482.60) x 12.24 (311) |
| Mainframe Weight [lb (kg)] |
11.2 (5.1) |
| Operating Temperature (°C) |
0 to 40 (<90% relative humidity non-condensing) |
| Storage Temperature Range (°C) |
-30 to + 60 (<90% relative humidity non-condensing) |
| I/O |
15-pin female D-sub |
| Output Connector |
7-pin, female D-Sub 7W2 |
| USB Interface Connection |
USB 2.0 Connector |
(1) In remote mode the output current is rounded at 0.5 mA steps.
(2) Noise and ripple measured on a 1.6 ohm resistor on the full range between -14A to +14A
(3) Temperature accuracy reflects the accuracy of temperature change measurement. This is the uncertainty that the instrument brings into the measurements and it is not a reflection of the absolute temperature measurement, which depends on the thermistor accuracy.
(4) Remote mode only