Get More Information:
ILX Lightwave Product Families
Newport and ILX Lightwave offer a wide range of high power laser diode drivers, high power temperature controllers, and mounting fixtures for control of high power laser diodes in research and development or manufacturing test. Benchtop high power laser diode drivers offer CW and Quasi-CW operation with multiple levels of laser diode protection for controlling and testing high power laser diodes. Benchtop high power temperature controllers with high stability and accuracy provide precise control of laser diodes during testing or qualification. For a complete laser diode testing system, Newport and ILX offers the largest selection of high power laser diode mounting fixtures in the industry, with models to support most laser diode packages.