|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessory Kits > High Power Laser Diode Control Kits

High Power Laser Diode Control Kits
High Power Laser Diode Control Kits

  • Turn-Key control kits for high power Laser Diodes and Bars
  • Sink up to 75 W of device heat at 25 C without water-cooling
  • Precision control of device temperature and operating current

Product Description Product Detail Catalog PDF
Product Description
Introducing Newport's new turn-key solution for controlling high power laser diode bars. These high power laser diode control kits do not require any water cooling and include a High Power Laser Diode Driver (a 5600-65 or 560B), a high power temperature controller (either 3150 or 350B), a 763H Series high power laser diode mount, and the required interconnect cables. Just add the high power bar diode of your choice, and have all the precision control over temperature and current that you require. The kits come in three types. The 763-FSBAR-KIT is for freespace diode bars like Newport's ProLite DCS Series open heatsink diode bars. The 763-FCBAR-KIT is ideal for fiber coupled diode bars like Newport's Prolite BW or CW Series. The only difference between the two kits is the version of the 763H series mount that is included. For the free space version, the diode's optical output is aligned with the edge of the mount, while it is set back from the edge for fiber coupled versions. Both versions can provide up to 65A of diode driver current, and sink up to 75W of waste diode heat.
A special version of the kit ...


Ordering Information
 Quantity Model Description Price
  763-FSBAR-KIT Complete kit for DCS Series Diode Laser bars; includes free space bar mount, control electronics and cables  
  763-FCBAR-KIT Complete kit for BW and CW Series fiber coupled laser diode bars; includes fiber coupled bar mount, control electronics and cables  
  763-FCSE-KIT Complete kit for FS Series fiber coupled single emitter; includes fiber coupled single emitter mount, control electronics and cables  


763-FSBAR-KIT Contents
 Quantity Model Description Quantity Price
  5600-65 High-Power Laser Diode Driver, 65 A 1 
  3150 Advanced High-Power Temperature Controller 1 
  763H-FS Free space Laser Diode Mount, High Power, Air-cooled 1 
  5600-04 High-Power LDD/Mount Cable 1 
  3150-04 Temperature Controller/Mount Cable 1 


763-FCBAR-KIT Contents
 Quantity Model Description Quantity Price
  5600-65 High-Power Laser Diode Driver, 65 A 1 
  3150 Advanced High-Power Temperature Controller 1 
  763H-FC Fiber Coupled Laser Diode Mount, High Power, Air-cooled 1 
  5600-04 High-Power LDD/Mount Cable 1 
  3150-04 Temperature Controller/Mount Cable 1 


763-FCSE-KIT Contents
 Quantity Model Description Quantity Price
  560B Laser Diode Driver (3.0/6.0 Amp) 1 
  350B Temperature Controller (55 W) 1 
  763H-FC Fiber Coupled Laser Diode Mount, High Power, Air-cooled 1 
  763-500B-CAB Laser Diode Driver cable; 500B to 763H Series 1 
  763-300B-CAB Temperature Controller cable; 300B to 763H Series  1 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .