|
|
| Thermopile Detectors, High Power 818P Series |
|
|
Post, post holder, and clamp sold separately.
|
-
Very high sensitivity to power- Broadband flat spectral response from 0.1911 µm
- NIST-traceable calibration included
- Insensitive to beam position
- 1.8 m long cable allows easy access to test systems
|
|
Compatible Power Meter Models
|
-
1916-C- 842-PE
- 1918-C
- 1935-C/2935-C
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
Newports 818P Series High Power Detectors provide a full range of the highest quality detectors to meet most optical power measurement needs. The 818P series offers broadband, spectrally flat power detectors for general use. High peak power pulse damage resistance in specific UV and IR bands are also available. Maximum power ratings range from 1 to 400 Watts. Higher maximum power ratings require heatsink, fan, or water-cooled operation. Standard apertures of 12, 19, 25 and 55 mm are available. Volume absorber versions with an 18mm aperture are also available. Typical applications include measurements of CW or pulsed Ion, Nd:YAG, Ti:Sapphire, CO2, Holmium lasers, high-power laser diodes and Excimer laser measurements in the UV range. The newly introduced 818P-001-12 offers the flat spectral response and the low spatial dependence of thermopile detectors, while retaining the high sensitivity of photodiodes. Users working with lasers in the µW and mW range will appreciate its lower thermal drift compared to the standard thermopile detectors. It is ideally suited for measuring pulsed laser diodes, OPA, gas lasers (HeNe, argon, etc) or any low power laser. All 818P high power detectors include a DB15 connector and internal EEPROM for storing factory calibration data, making them ...
Newports 818P Series High Power Detectors provide a full range of the highest quality detectors to meet most optical power measurement needs. The 818P series offers broadband, spectrally flat power detectors for general use. High peak power pulse damage resistance in specific UV and IR bands are also available. Maximum power ratings range from 1 to 400 Watts. Higher maximum power ratings require heatsink, fan, or water-cooled operation. Standard apertures of 12, 19, 25 and 55 mm are available. Volume absorber versions with an 18mm aperture are also available. Typical applications include measurements of CW or pulsed Ion, Nd:YAG, Ti:Sapphire, CO 2, Holmium lasers, high-power laser diodes and Excimer laser measurements in the UV range. The newly introduced 818P-001-12 offers the flat spectral response and the low spatial dependence of thermopile detectors, while retaining the high sensitivity of photodiodes. Users working with lasers in the µW and mW range will appreciate its lower thermal drift compared to the standard thermopile detectors. It is ideally suited for measuring pulsed laser diodes, OPA, gas lasers (HeNe, argon, etc) or any low power laser. All 818P high power detectors include a DB15 connector and internal EEPROM for storing factory calibration data, making them compatible with Newport's new 1935-C and 2935-C Series Optical Meters (see High-Performance Optical Meters), and 1918-C (see High-Performance Hand-Held Optical Power and Energy Meter) and 842-PE Handheld Power/Energy Meter (see High Accuracy Hand-Held Optical Power and Energy Meter). When using with Newport's 1835-C and 2835-C Series Optical Meters, use the adaptor cable 818P-DIN (ordered separately). All 12mm aperture 818P detectors have a 8-32 tapped hole and all other 818P Series detectors have a 1/4-20 tapped hole for post or plate mounting. Calibration of optical detectors is required annually to assure NIST traceability. Newports recalibration services are geared to provide fast turnaround to meet your tight schedule.
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 818P-001-12 | High Power Detector, 12 mm Aperture, 1 W, Air Cooled | | | | 818P-IRF1 | IR Filter kit for 818P-001-12 | | | | 818P-010-12 | High Power Detector, 12 mm Aperture, 10 W, Air Cooled | | | | 818P-020-12 | High Power Detector, 12 mm Aperture, 20 W, Heat Sink | | | | 818P-070-12 | High Power Detector, 12 mm Aperture, 70 W, Water Cooled | | | | 818P-015-19 | High Power Detector, 19 mm Aperture, 15 W, Air Cooled | | | | 818P-030-19 | High Power Detector, 19 mm Aperture, 30 W, Heat Sink | | | | 818P-110-19 | High Power Detector, 19 mm Aperture, 110 W, Fan Cooled | | | | 818P-150-19 | High Power Detector, 19 mm Aperture, 150 W, Water Cooled | | | | 818P-040-25 | High Power Detector, 25 mm Aperture, 40 W, Air Cooled | | | | 818P-100-25 | High Power Detector, 25 mm Aperture, 100 W, Heat Sink | | | | 818P-250-25 | High Power Detector, 25 mm Aperture, 250 W, Fan Cooled | | | | 818P-300-25 | High Power Detector, 25 mm Aperture, 300 W, Water Cooled | | | | 818P-040-55 | High Power Detector, 55 mm Aperture, 40 W, Air Cooled | | | | 818P-100-55 | High Power Detector, 55 mm Aperture, 100 W, Heat Sink | | | | 818P-300-55 | High Power Detector, 55 mm Aperture, 300 W, Fan Cooled | | | | 818P-400-55 | High Power Detector, 55 mm Aperture, 400 W, Water Cooled | | | | 818P-015-18 | High Power Detector, 18 mm Aperture, 15 W, Air Cooled, Volume Absorber | | | | 818P-030-18 | High Power Detector, 18 mm Aperture, 30 W, Heat Sink, Volume Absorber | | | | 818P-015-17W | High Power Detector, 17mm Aperture, 15W, Stand Alone, High Avg. Power Density | | | | 818P-030-17W | High Power Detector, 17mm Aperture, 30W, Heatsink, High Avg. Power Density | | | | 818P-050-17W | High Power Detector, 17mm Aperture, 50W, Heatsink, High Power Density | | | | 818P-040-50W | High Power Detector, 50mm Aperture. 40W, High Avg. Power Density | | | | 818P-050-50W | High Power Detector, 50mm Aperture. 50W, Heatsink, High Avg. Power Density | | | | 818P-FC | FC Connector, Threaded, Stainless Steel | | | | 818P-SM | SMA Connector, Threaded, Stainless Steel | | | | 818P-SC | SC Connector, Threaded, Stainless Steel | | | | 818P-FA-12 | 1-Port Fiber Adaptor for 12 mm 818P Detectors | | | | 818P-FA-19 | 1-Port Fiber Adaptor for 19 mm 818P Detectors | | | | 818P-FA-25 | 1-Port Fiber Adaptor for 25 mm 818P Detectors | | | | 818P-FA-3P | 3-Port Fiber Adaptor for 50mm 818P Detectors | | | | 818P-VH | Replacement Absorber Glass, 18H Series | | | | 818P-VM | Replacement Absorber Glass, 18 Series | | | | 818P-BNC | DB15 to BNC Adapter (for use with DVM or Scope) | | | | 818P-DIN | DB15 to DIN Adaptor (for use with 1835-C or 2835-C power meters) | |
| |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|