|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > High-Energy Optics > High-Energy Nd:YAG Laser Thin Film Polarizers

High-Energy Nd:YAG Laser Thin Film Polarizers
High-Energy Nd:YAG Laser Thin Film Polarizers

  • High damage threshold, exceeding 5 J/cm2
  • Extinction ratio greater than 100:1
  • Highly efficient, Tp >95%
  • Low wavefront distortion

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Superior high-energy polarizer performance is achieved through advanced coating design and meticulous production procedures, resulting in a damage threshold exceeding 5 J/cm2. These optics have been developed for use in some of the most demanding lasers in the world, with polarizer coatings optimized for use with Nd:YAG lasers.


Ordering Information
 Quantity Model Description Price
  11Q00HP.2 High-Energy Nd:YAG Thin Film Polarizer, UV Fused Silica, 14.3 x 28.6mm, 355nm 
  11B00HP.4 High-Energy Nd:YAG Thin Film Polarizer, BK7 Grade A, 14.3 x 28.6mm, 532nm 
  11B00HP.6 High-Energy Nd:YAG Thin Film Polarizer, BK7 Grade A, 14.3 x 28.6mm, 1064nm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .