|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > High-Energy Optics > High-Energy Nd:YAG Laser Polarizing Cube Beamsplitters

High-Energy Nd:YAG Laser Polarizing Cube Beamsplitters
High-Energy Nd:YAG Laser Polarizing Cube Beamsplitters

  • Damage threshold up to 10 J/cm2
  • No cement, optically contacted
  • Extinction ratio >200:1
  • Low wavefront distortion

Product Description Product Detail Specifications Catalog PDF
Product Description
High-energy polarizing cube beamsplitters provide efficient narrowband polarization for use with Nd:YAG lasers. Each polarizer consists of a pair of precision right-angle prisms optically contacted together. No cement is used. Optimized for either 532 or 1064 nm, a damage threshold of up to 10 J/cm2 is a achievable. High-energy polarizing cube beamsplitters are 12.7 mm and can be conveniently mounted on Newport holders.


Ordering Information
 Quantity Model Description Price
  05BC15PH.3 High Energy Nd:YAG Polarizing Cube Beamsplitter, 12.7mm, 532nm 
  05BC15PH.9 High Energy Nd:YAG Polarizing Cube Beamsplitter, 12.7mm, 1064nm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .