Product Description
High-energy polarizing cube beamsplitters provide efficient narrowband polarization for use with Nd:YAG lasers. Each polarizer consists of a pair of precision right-angle prisms optically contacted together. No cement is used. Optimized for either 532 or 1064 nm, a damage threshold of up to 10 J/cm2 is a achievable. High-energy polarizing cube beamsplitters are 12.7 mm and can be conveniently mounted on Newport holders.
High-energy polarizing cube beamsplitters provide efficient narrowband polarization for use with Nd:YAG lasers. Each polarizer consists of a pair of precision right-angle prisms optically contacted together. No cement is used. Optimized for either 532 or 1064 nm, a damage threshold of up to 10 J/cm2 is a achievable. High-energy polarizing cube beamsplitters are 12.7 mm and can be conveniently mounted on Newport holders.