Product Description
Our high-energy Nd:YAG laser mirrors are guaranteed to withstand fluences greater than 10 J/cm2 at 1064 nm. They are available in 25.4 or 50.8 mm diameters for the fundamental 1064, frequency-doubled 532, frequency-tripled 354.7, and frequency-quadrupled 266 nm laser lines.
Our high-energy Nd:YAG laser mirrors are guaranteed to withstand fluences greater than 10 J/cm2 at 1064 nm. They are available in 25.4 or 50.8 mm diameters for the fundamental 1064, frequency-doubled 532, frequency-tripled 354.7, and frequency-quadrupled 266 nm laser lines.
|
|
|
|
|
Coatings | | Laser Type | Wavelength Range (nm) | Angle of Incidence | Reflectivity | Coating Code | | Nd:YAG (1, 2) | 1064 and 532 | 0° | Rs >99.7%, Rp >99% | HDM.10 | | Nd:YAG (1) | 1064 | 0° | Rs >99.7%, Rp >99% | HM.10 | | Nd:YAG (2) | 532 | 0° | Rs >99.7%, Rp >99% | HM.30 | | Nd:YAG (3) | 354.7 | 0° | Rs >99.7%, Rp >99% | HM.40 | | Nd:YAG (4) | 266 | 0° | Rs >99.7%, Rp >99% | HM.70 | | Nd:YAG (1, 2) | 1064 and 532 | 45° | Rs >99.7%, Rp >99% | HDM.15 | | Nd:YAG (1) | 1064 | 45° | Rs >99.7%, Rp >99% | HM.15 | | Nd:YAG (2) | 532 | 45° | Rs >99.7%, Rp >99% | HM.35 | | Nd:YAG (3) | 354.7 | 45° | Rs >99.7%, Rp >99% | HM.45 | | Nd:YAG (4) | 266 | 45° | Rs >99.7%, Rp >99% | HM.75 |
| Ordering Information | | Quantity | Model | Description | Price | | | 10QM20HDM.10 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 1064 & 532nm | | | | 10QM20HDM.15 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 1064 & 532nm | | | | 10QM20HM.10 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 1064nm | | | | 10QM20HM.15 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 1064nm | | | | 10QM20HM.30 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 532nm | | | | 10QM20HM.35 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 532nm | | | | 10QM20HM.40 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 354.7nm | | | | 10QM20HM.45 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 354.7nm | | | | 10QM20HM.70 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 266nm | | | | 10QM20HM.75 | High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 266nm | | | | 20QM20HM.15 | High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 1064nm | | | | 20QM20HM.35 | High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 532nm | | | | 20QM20HM.45 | High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 354.7nm | | | | 20QM20HM.75 | High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 266nm | |
|
|